KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Made form MC nylon, can be used without lubrication.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Effective Number of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PR1-500 | $86.67 |
N/A
|
N/A 1 | N/A 159 | N/A R1 | N/A 505 mm | N/A 10 mm | N/A 12 mm | N/A 11 mm |
N/A
7859 |
86.67 |
| PR1.5-1000 | $178.63 |
N/A
|
N/A 1.5 | N/A 212 | N/A R1 | N/A 1010 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
7860 |
178.63 |
| PR1.5-500 | $102.90 |
N/A
|
N/A 1.5 | N/A 105 | N/A R1 | N/A 505 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
7861 |
102.9 |
| PRF1.5-1000 | $201.20 |
N/A
|
N/A 1.5 | N/A 212 | N/A RF | N/A 999.03 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
7868 |
201.2 |
| PR2-1000 | $214.90 |
N/A
|
N/A 2 | N/A 159 | N/A R1 | N/A 1010 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
7862 |
214.9 |
| PR2-500 | $129.22 |
N/A
|
N/A 2 | N/A 79 | N/A R1 | N/A 505 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
7863 |
129.22 |
| PRF2-1000 | $233.90 |
N/A
|
N/A 2 | N/A 160 | N/A RF | N/A 1005.31 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
7869 |
233.9 |
| PR2.5-1000 | $2.22 |
N/A
|
N/A 2.5 | N/A 127 | N/A R1 | N/A 1010 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
7864 |
2.22 |
| PR2.5-500 | $163.93 |
N/A
|
N/A 2.5 | N/A 63 | N/A R1 | N/A 505 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
7865 |
163.93 |
| PRF2.5-1000 | $295.02 |
N/A
|
N/A 2.5 | N/A 128 | N/A RF | N/A 1005.31 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
7870 |
295.02 |
| PR3-1000 | $328.12 |
N/A
|
N/A 3 | N/A 105 | N/A R1 | N/A 1010 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
7866 |
328.12 |
| PR3-500 | $193.70 |
N/A
|
N/A 3 | N/A 52 | N/A R1 | N/A 505 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
7867 |
193.7 |
| PRF3-1000 | $346.95 |
N/A
|
N/A 3 | N/A 106 | N/A RF | N/A 999.03 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
7871 |
346.95 |
Unit of Measure
1