Low cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Racks-with-Bolt-Holes--SRFD---SRFK-
Racks-with-Bolt-Holes--SRFD---SRFK-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRFK0.5-300J $69.03 N/A CAD Icon (for items table) N/A 0.5 N/A 191 N/A RA N/A 300.02 mm N/A 5 mm N/A 12 mm N/A 11.5 mm N/A
11326
69.03
SRFK0.8-300J $74.19 N/A CAD Icon (for items table) N/A 0.8 N/A 119 N/A RA N/A 299.08 mm N/A 8 mm N/A 12.3 mm N/A 11.5 mm N/A
11327
74.19
SRFK1-300J $67.42 N/A CAD Icon (for items table) N/A 1 N/A 96 N/A RA N/A 301.59 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11328
67.42
SRFK1-500J $85.51 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RA N/A 499.51 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11329
85.51
SRFD1.5-1000 $150.61 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11266
150.61
SRFD1.5-1500 $199.31 N/A CAD Icon (for items table) N/A 1.5 N/A 320 N/A RD N/A 1507.96 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11269
199.31
SRFD1.5-2000 $264.48 N/A CAD Icon (for items table) N/A 1.5 N/A 435 N/A RD N/A 2049.88 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11271
264.48
SRFD1.5-300J $76.47 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A RD N/A 301.59 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11273
76.47
SRFD1.5-500J $102.98 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11274
102.98
SRFD2-1000 $177.07 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11275
177.07
SRFD2-1500 $253.02 N/A CAD Icon (for items table) N/A 2 N/A 240 N/A RD N/A 1507.96 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11278
253.02
SRFD2-2000 $347.39 N/A CAD Icon (for items table) N/A 2 N/A 326 N/A RD N/A 2048.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11280
347.39
SRFD2-300J $89.27 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A RD N/A 301.59 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11282
89.27
SRFD2-500J $122.16 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11283
122.16
SRFD2.5-1000 $228.92 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11284
228.92
SRFD2.5-1500 $320.65 N/A CAD Icon (for items table) N/A 2.5 N/A 192 N/A RD N/A 1507.96 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11287
320.65
SRFD2.5-2000 $428.29 N/A CAD Icon (for items table) N/A 2.5 N/A 261 N/A RD N/A 2049.88 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11289
428.29
SRFD2.5-300J $107.15 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A RD N/A 298.45 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11291
107.15
SRFD2.5-500J $146.30 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11292
146.3
SRFD3-1000 $279.18 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11293
279.18
SRFD3-1500 $407.02 N/A CAD Icon (for items table) N/A 3 N/A 160 N/A RD N/A 1507.96 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11296
407.02
SRFD3-2000 $537.61 N/A CAD Icon (for items table) N/A 3 N/A 217 N/A RD N/A 2045.17 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11298
537.61
SRFD3-300J $126.07 N/A CAD Icon (for items table) N/A 3 N/A 32 N/A RD N/A 301.59 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11300
126.07
SRFD3-500J $179.39 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11301
179.39
SRFD4-1000 $416.50 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11302
416.5
Unit of Measure
1 2