Low cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Racks-with-Bolt-Holes--SRFD---SRFK-
Racks-with-Bolt-Holes--SRFD---SRFK-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRFD4-1500 $593.95 N/A CAD Icon (for items table) N/A 4 N/A 120 N/A RD N/A 1507.96 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11305
593.95
SRFD4-2000 $779.82 N/A CAD Icon (for items table) N/A 4 N/A 163 N/A RD N/A 2048.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11307
779.82
SRFD4-500J $264.43 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A RD N/A 502.65 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11309
264.43
SRFD5-1000 $590.04 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RD N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11310
590.04
SRFD5-1500 $847.10 N/A CAD Icon (for items table) N/A 5 N/A 96 N/A RD N/A 1507.96 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11313
847.1
SRFD5-2000 $1,103.70 N/A CAD Icon (for items table) N/A 5 N/A 130 N/A RD N/A 2042.04 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11315
1103.7
SRFD5-500J $350.62 N/A CAD Icon (for items table) N/A 5 N/A 32 N/A RD N/A 502.65 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11317
350.62
SRFD6-1000 $788.21 N/A CAD Icon (for items table) N/A 6 N/A 53 N/A RD N/A 999.03 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11318
788.21
SRFD6-1500 $1,139.91 N/A CAD Icon (for items table) N/A 6 N/A 80 N/A RD N/A 1507.96 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11321
1139.91
SRFD6-2000 $1,480.77 N/A CAD Icon (for items table) N/A 6 N/A 108 N/A RD N/A 2035.75 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11323
1480.77
SRFD6-500J $464.93 N/A CAD Icon (for items table) N/A 6 N/A 26 N/A RD N/A 490.09 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11325
464.93
Unit of Measure
1 2