Same dimensions as SRO racks, except in stainless steel. Use where rust-resistance is required.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Round-Racks--SURO-
Stainless-Steel-Round-Racks--SURO-_jpg
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective Number of Teeth

Total Length Rack (A)

Outer Diameter (d)

Height to Pitch Line (D)

Internal ID

Sell Price 1 Value

SURO1-500 $122.23 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A 505 mm N/A 10 mm N/A 9 mm N/A
28962
122.23
SURO1.5-500 $138.08 N/A CAD Icon (for items table) N/A 1.5 N/A 105 N/A 505 mm N/A 15 mm N/A 13.5 mm N/A
28963
138.08
SURO2-1000 $313.22 N/A CAD Icon (for items table) N/A 2 N/A 159 N/A 1010 mm N/A 20 mm N/A 18 mm N/A
28964
313.22
SURO2-500 $171.59 N/A CAD Icon (for items table) N/A 2 N/A 79 N/A 505 mm N/A 20 mm N/A 18 mm N/A
28965
171.59
SURO2.5-1000 $403.64 N/A CAD Icon (for items table) N/A 2.5 N/A 127 N/A 1010 mm N/A 25 mm N/A 22.5 mm N/A
28966
403.64
SURO2.5-500 $2.07 N/A CAD Icon (for items table) N/A 2.5 N/A 63 N/A 505 mm N/A 25 mm N/A 22.5 mm N/A
28967
2.07
SURO3-1000 $524.20 N/A CAD Icon (for items table) N/A 3 N/A 105 N/A 1010 mm N/A 30 mm N/A 27 mm N/A
28968
524.2
SURO3-500 $283.85 N/A CAD Icon (for items table) N/A 3 N/A 52 N/A 505 mm N/A 30 mm N/A 27 mm N/A
28969
283.85
Unit of Measure
1