Low cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Racks--SR-
Steel-Racks--SR-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SR0.5-100 $15.56 N/A CAD Icon (for items table) N/A 0.5 N/A 62 N/A R1 N/A 101 mm N/A 5 mm N/A 12 mm N/A 11.5 mm N/A
11069
15.56
SR0.8-100 $18.07 N/A CAD Icon (for items table) N/A 0.8 N/A 38 N/A R1 N/A 101 mm N/A 8 mm N/A 12.3 mm N/A 11.5 mm N/A
11070
18.07
SR1-100 $11.64 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A R1 N/A 98 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11071
11.64
SR1-300 $30.05 N/A CAD Icon (for items table) N/A 1 N/A 94 N/A R1 N/A 303 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11072
30.05
SR1-500 $51.65 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A R1 N/A 505 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
11073
51.65
SR1.5-100 $13.76 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A R1 N/A 101 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11074
13.76
SR1.5-300 $35.68 N/A CAD Icon (for items table) N/A 1.5 N/A 62 N/A R1 N/A 303 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11077
35.68
SR1.5-500 $59.14 N/A CAD Icon (for items table) N/A 1.5 N/A 105 N/A R1 N/A 505 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
11078
59.14
SR2-100 $17.86 N/A CAD Icon (for items table) N/A 2 N/A 14 N/A R1 N/A 98 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11080
17.86
SR2-300 $48.07 N/A CAD Icon (for items table) N/A 2 N/A 46 N/A R1 N/A 303 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11083
48.07
SR2-500 $76.32 N/A CAD Icon (for items table) N/A 2 N/A 79 N/A R1 N/A 505 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
11084
76.32
SR2.5-100 $24.71 N/A CAD Icon (for items table) N/A 2.5 N/A 11 N/A R1 N/A 100 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11085
24.71
SR2.5-300 $65.01 N/A CAD Icon (for items table) N/A 2.5 N/A 37 N/A R1 N/A 303 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11088
65.01
SR2.5-500 $99.99 N/A CAD Icon (for items table) N/A 2.5 N/A 63 N/A R1 N/A 505 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
11089
99.99
SR3-100 $31.56 N/A CAD Icon (for items table) N/A 3 N/A 9 N/A R1 N/A 101 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11090
31.56
SR3-300 $84.42 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A R1 N/A 303 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11093
84.42
SR3-500 $133.78 N/A CAD Icon (for items table) N/A 3 N/A 52 N/A R1 N/A 505 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
11094
133.78
SR4-100 $47.22 N/A CAD Icon (for items table) N/A 4 N/A 6 N/A R1 N/A 98 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11095
47.22
SR4-500 $202.12 N/A CAD Icon (for items table) N/A 4 N/A 39 N/A R1 N/A 505 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
11098
202.12
SR5-110 $74.75 N/A CAD Icon (for items table) N/A 5 N/A 5 N/A R1 N/A 108 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11100
74.75
SR5-500 $284.75 N/A CAD Icon (for items table) N/A 5 N/A 31 N/A R1 N/A 505 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
11102
284.75
SR6-110 $102.51 N/A CAD Icon (for items table) N/A 6 N/A 4 N/A R1 N/A 111 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11104
102.51
SR6-500 $398.45 N/A CAD Icon (for items table) N/A 6 N/A 25 N/A R1 N/A 505 mm N/A 60 mm N/A 60 mm N/A 54 mm N/A
11106
398.45
SR8-130 $193.73 N/A CAD Icon (for items table) N/A 8 N/A 3 N/A R1 N/A 123 mm N/A 75 mm N/A 75 mm N/A 67 mm N/A
11108
193.73
SR10-160 $407.64 N/A CAD Icon (for items table) N/A 10 N/A 3 N/A R1 N/A 155 mm N/A 90 mm N/A 80 mm N/A 70 mm N/A
11079
407.64
Unit of Measure
1