KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Low cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SR0.5-100 | $15.56 |
N/A
|
N/A 0.5 | N/A 62 | N/A R1 | N/A 101 mm | N/A 5 mm | N/A 12 mm | N/A 11.5 mm |
N/A
11069 |
15.56 |
| SR0.8-100 | $18.07 |
N/A
|
N/A 0.8 | N/A 38 | N/A R1 | N/A 101 mm | N/A 8 mm | N/A 12.3 mm | N/A 11.5 mm |
N/A
11070 |
18.07 |
| SR1-100 | $11.64 |
N/A
|
N/A 1 | N/A 29 | N/A R1 | N/A 98 mm | N/A 10 mm | N/A 12 mm | N/A 11 mm |
N/A
11071 |
11.64 |
| SR1-300 | $30.05 |
N/A
|
N/A 1 | N/A 94 | N/A R1 | N/A 303 mm | N/A 10 mm | N/A 12 mm | N/A 11 mm |
N/A
11072 |
30.05 |
| SR1-500 | $51.65 |
N/A
|
N/A 1 | N/A 159 | N/A R1 | N/A 505 mm | N/A 10 mm | N/A 12 mm | N/A 11 mm |
N/A
11073 |
51.65 |
| SR1.5-100 | $13.76 |
N/A
|
N/A 1.5 | N/A 20 | N/A R1 | N/A 101 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
11074 |
13.76 |
| SR1.5-300 | $35.68 |
N/A
|
N/A 1.5 | N/A 62 | N/A R1 | N/A 303 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
11077 |
35.68 |
| SR1.5-500 | $59.14 |
N/A
|
N/A 1.5 | N/A 105 | N/A R1 | N/A 505 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
11078 |
59.14 |
| SR2-100 | $17.86 |
N/A
|
N/A 2 | N/A 14 | N/A R1 | N/A 98 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
11080 |
17.86 |
| SR2-300 | $48.07 |
N/A
|
N/A 2 | N/A 46 | N/A R1 | N/A 303 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
11083 |
48.07 |
| SR2-500 | $76.32 |
N/A
|
N/A 2 | N/A 79 | N/A R1 | N/A 505 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
11084 |
76.32 |
| SR2.5-100 | $24.71 |
N/A
|
N/A 2.5 | N/A 11 | N/A R1 | N/A 100 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
11085 |
24.71 |
| SR2.5-300 | $65.01 |
N/A
|
N/A 2.5 | N/A 37 | N/A R1 | N/A 303 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
11088 |
65.01 |
| SR2.5-500 | $99.99 |
N/A
|
N/A 2.5 | N/A 63 | N/A R1 | N/A 505 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
11089 |
99.99 |
| SR3-100 | $31.56 |
N/A
|
N/A 3 | N/A 9 | N/A R1 | N/A 101 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
11090 |
31.56 |
| SR3-300 | $84.42 |
N/A
|
N/A 3 | N/A 30 | N/A R1 | N/A 303 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
11093 |
84.42 |
| SR3-500 | $133.78 |
N/A
|
N/A 3 | N/A 52 | N/A R1 | N/A 505 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
11094 |
133.78 |
| SR4-100 | $47.22 |
N/A
|
N/A 4 | N/A 6 | N/A R1 | N/A 98 mm | N/A 40 mm | N/A 45 mm | N/A 41 mm |
N/A
11095 |
47.22 |
| SR4-500 | $202.12 |
N/A
|
N/A 4 | N/A 39 | N/A R1 | N/A 505 mm | N/A 40 mm | N/A 45 mm | N/A 41 mm |
N/A
11098 |
202.12 |
| SR5-110 | $74.75 |
N/A
|
N/A 5 | N/A 5 | N/A R1 | N/A 108 mm | N/A 50 mm | N/A 50 mm | N/A 45 mm |
N/A
11100 |
74.75 |
| SR5-500 | $284.75 |
N/A
|
N/A 5 | N/A 31 | N/A R1 | N/A 505 mm | N/A 50 mm | N/A 50 mm | N/A 45 mm |
N/A
11102 |
284.75 |
| SR6-110 | $102.51 |
N/A
|
N/A 6 | N/A 4 | N/A R1 | N/A 111 mm | N/A 60 mm | N/A 60 mm | N/A 54 mm |
N/A
11104 |
102.51 |
| SR6-500 | $398.45 |
N/A
|
N/A 6 | N/A 25 | N/A R1 | N/A 505 mm | N/A 60 mm | N/A 60 mm | N/A 54 mm |
N/A
11106 |
398.45 |
| SR8-130 | $193.73 |
N/A
|
N/A 8 | N/A 3 | N/A R1 | N/A 123 mm | N/A 75 mm | N/A 75 mm | N/A 67 mm |
N/A
11108 |
193.73 |
| SR10-160 | $407.64 |
N/A
|
N/A 10 | N/A 3 | N/A R1 | N/A 155 mm | N/A 90 mm | N/A 80 mm | N/A 70 mm |
N/A
11079 |
407.64 |
Unit of Measure
1