Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Aluminum-Bronze-Screw-Gears--AN-
Aluminum-Bronze-Screw-Gears--AN-_Dim
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

AN1-13L $34.69 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 13 N/A 6 mm N/A
1297
34.69
AN1-13R $34.69 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 13 N/A 6 mm N/A
1299
34.69
AN1-15L $35.71 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 15 N/A 6 mm N/A
1301
35.71
AN1-15R $35.71 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 15 N/A 6 mm N/A
1304
35.71
AN1-13LJ6 $394.00 N/A N/A Plain N/A 1 N/A Left Hand N/A 13 N/A 6 mm N/A
1298
394
AN1-13RJ6 $394.00 N/A N/A Plain N/A 1 N/A Right Hand N/A 13 N/A 6 mm N/A
1300
394
AN1-15LJ6 $395.00 N/A N/A Plain N/A 1 N/A Left Hand N/A 15 N/A 6 mm N/A
1302
395
AN1-15LJ8 $406.30 N/A N/A Plain N/A 1 N/A Left Hand N/A 15 N/A 6 mm N/A
1303
406.3
AN1-15RJ6 $395.00 N/A N/A Plain N/A 1 N/A Right Hand N/A 15 N/A 6 mm N/A
1305
395
AN1-15RJ8 $406.30 N/A N/A Plain N/A 1 N/A Right Hand N/A 15 N/A 6 mm N/A
1306
406.3
AN1.5-10L $28.40 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Left Hand N/A 10 N/A 8 mm N/A
1307
28.4
AN1.5-10R $28.40 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Right Hand N/A 10 N/A 8 mm N/A
1309
28.4
AN1.5-13L $40.56 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Left Hand N/A 13 N/A 10 mm N/A
1311
40.56
AN1.5-13R $40.56 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Right Hand N/A 13 N/A 10 mm N/A
1313
40.56
AN1.5-15L $48.95 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Left Hand N/A 15 N/A 10 mm N/A
1315
48.95
AN1.5-15R $48.95 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A Right Hand N/A 15 N/A 10 mm N/A
1318
48.95
AN1.5-10LJ8 $389.20 N/A N/A Plain N/A 1.5 N/A Left Hand N/A 10 N/A 8 mm N/A
1308
389.2
AN1.5-10RJ8 $389.20 N/A N/A Plain N/A 1.5 N/A Right Hand N/A 10 N/A 8 mm N/A
1310
389.2
AN1.5-13LJ10 $407.80 N/A N/A Plain N/A 1.5 N/A Left Hand N/A 13 N/A 10 mm N/A
1312
407.8
AN1.5-13RJ10 $407.80 N/A N/A Plain N/A 1.5 N/A Right Hand N/A 13 N/A 10 mm N/A
1314
407.8
AN1.5-15LJ10 $413.20 N/A N/A Plain N/A 1.5 N/A Left Hand N/A 15 N/A 10 mm N/A
1316
413.2
AN1.5-15LJ12 $425.00 N/A N/A Plain N/A 1.5 N/A Left Hand N/A 15 N/A 10 mm N/A
1317
425
AN1.5-15RJ10 $413.20 N/A N/A Plain N/A 1.5 N/A Right Hand N/A 15 N/A 10 mm N/A
1319
413.2
AN1.5-15RJ12 $425.00 N/A N/A Plain N/A 1.5 N/A Right Hand N/A 15 N/A 10 mm N/A
1320
425
AN2-10L $47.02 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 10 N/A 12 mm N/A
1321
47.02
Unit of Measure
1 2 3 4 5