Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Aluminum-Bronze-Screw-Gears--AN-
Aluminum-Bronze-Screw-Gears--AN-_Dim
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

AN2-10R $47.02 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 10 N/A 12 mm N/A
1323
47.02
AN2-13L $62.56 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1325
62.56
AN2-13R $62.56 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1331
62.56
AN2-15L $73.75 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1337
73.75
AN2-15R $73.75 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 15 N/A 12 mm N/A
1345
73.75
AN2-10LJ12 $413.80 N/A N/A Plain N/A 2 N/A Left Hand N/A 10 N/A 12 mm N/A
1322
413.8
AN2-10RJ12 $413.80 N/A N/A Plain N/A 2 N/A Right Hand N/A 10 N/A 12 mm N/A
1324
413.8
AN2-13LJ12 $426.30 N/A N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1326
426.3
AN2-13LJ14 $439.00 N/A N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1327
439
AN2-13LJ15 $439.00 N/A N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1328
439
AN2-13LJ16 $439.00 N/A N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1329
439
AN2-13LJ17 $439.00 N/A N/A Plain N/A 2 N/A Left Hand N/A 13 N/A 12 mm N/A
1330
439
AN2-13RJ12 $426.30 N/A N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1332
426.3
AN2-13RJ14 $439.00 N/A N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1333
439
AN2-13RJ15 $439.00 N/A N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1334
439
AN2-13RJ16 $439.00 N/A N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1335
439
AN2-13RJ17 $439.00 N/A N/A Plain N/A 2 N/A Right Hand N/A 13 N/A 12 mm N/A
1336
439
AN2-15LJ12 $447.20 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1338
447.2
AN2-15LJ14 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1339
459.7
AN2-15LJ15 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1340
459.7
AN2-15LJ16 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1341
459.7
AN2-15LJ17 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1342
459.7
AN2-15LJ18 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1343
459.7
AN2-15LJ19 $459.70 N/A N/A Plain N/A 2 N/A Left Hand N/A 15 N/A 12 mm N/A
1344
459.7
AN2-15RJ12 $447.20 N/A N/A Plain N/A 2 N/A Right Hand N/A 15 N/A 12 mm N/A
1346
447.2
Unit of Measure
1 2 3 4 5