Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Aluminum-Bronze-Screw-Gears--AN-
Aluminum-Bronze-Screw-Gears--AN-_Dim
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

AN3-13LJ20 $502.40 N/A N/A Plain N/A 3 N/A Left Hand N/A 13 N/A 20 mm N/A
1394
502.4
AN3-13LJ22 $518.30 N/A N/A Plain N/A 3 N/A Left Hand N/A 13 N/A 20 mm N/A
1395
518.3
AN3-13LJ25 $518.30 N/A N/A Plain N/A 3 N/A Left Hand N/A 13 N/A 20 mm N/A
1396
518.3
AN3-13RJ20 $502.40 N/A N/A Plain N/A 3 N/A Right Hand N/A 13 N/A 20 mm N/A
1398
502.4
AN3-13RJ22 $518.30 N/A N/A Plain N/A 3 N/A Right Hand N/A 13 N/A 20 mm N/A
1399
518.3
AN3-13RJ25 $518.30 N/A N/A Plain N/A 3 N/A Right Hand N/A 13 N/A 20 mm N/A
1400
518.3
AN3-15LJ20 $528.50 N/A N/A Plain N/A 3 N/A Left Hand N/A 15 N/A 20 mm N/A
1402
528.5
AN3-15LJ22 $544.10 N/A N/A Plain N/A 3 N/A Left Hand N/A 15 N/A 20 mm N/A
1403
544.1
AN3-15LJ25 $544.10 N/A N/A Plain N/A 3 N/A Left Hand N/A 15 N/A 20 mm N/A
1404
544.1
AN3-15LJ28 $544.10 N/A N/A Plain N/A 3 N/A Left Hand N/A 15 N/A 20 mm N/A
1405
544.1
AN3-15LJ30 $544.10 N/A N/A Plain N/A 3 N/A Left Hand N/A 15 N/A 20 mm N/A
1406
544.1
AN3-15RJ20 $528.50 N/A N/A Plain N/A 3 N/A Right Hand N/A 15 N/A 20 mm N/A
1408
528.5
AN3-15RJ22 $544.10 N/A N/A Plain N/A 3 N/A Right Hand N/A 15 N/A 20 mm N/A
1409
544.1
AN3-15RJ25 $544.10 N/A N/A Plain N/A 3 N/A Right Hand N/A 15 N/A 20 mm N/A
1410
544.1
AN3-15RJ28 $544.10 N/A N/A Plain N/A 3 N/A Right Hand N/A 15 N/A 20 mm N/A
1411
544.1
AN3-15RJ30 $544.10 N/A N/A Plain N/A 3 N/A Right Hand N/A 15 N/A 20 mm N/A
1412
544.1
AN4-10L $152.99 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Left Hand N/A 10 N/A 20 mm N/A
1413
152.99
AN4-10R $152.99 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Right Hand N/A 10 N/A 20 mm N/A
1414
152.99
AN4-13L $222.11 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Left Hand N/A 13 N/A 20 mm N/A
1415
222.11
AN4-13R $222.11 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Right Hand N/A 13 N/A 20 mm N/A
1416
222.11
AN4-15L $268.02 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Left Hand N/A 15 N/A 20 mm N/A
1417
268.02
AN4-15R $268.02 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A Right Hand N/A 15 N/A 20 mm N/A
1418
268.02
Unit of Measure
1 2 3 4 5