Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Screw-Gears--PN-
Plastic-Screw-Gears--PN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

PN1-13L $17.35 N/A N/A Plain N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
7601
17.35
PN1-13R $17.35 N/A N/A Plain N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
7603
17.35
PN1-15L $19.90 N/A N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
7605
19.9
PN1-15R $19.90 N/A N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
7608
19.9
PN1-20L $20.35 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
7611
20.35
PN1-20R $20.35 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
7615
20.35
PN1-13LJ6 $53.50 N/A N/A Plain N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
7602
53.5
PN1-13RJ6 $53.50 N/A N/A Plain N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
7604
53.5
PN1-15LJ6 $56.20 N/A N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
7606
56.2
PN1-15LJ8 $68.10 N/A N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
7607
68.1
PN1-15RJ6 $56.20 N/A N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
7609
56.2
PN1-15RJ8 $66.40 N/A N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
7610
66.4
PN1-20LJ10 $76.30 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
7612
76.3
PN1-20LJ12 $79.80 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
7613
79.8
PN1-20LJ8 $59.90 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
7614
59.9
PN1-20RJ10 $79.80 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
7616
79.8
PN1-20RJ12 $79.80 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
7617
79.8
PN1-20RJ8 $59.90 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
7618
59.9
PN1.5-10L $16.77 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Left Hand N/A 6 mm N/A
7619
16.77
PN1.5-10R $16.77 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Right Hand N/A 6 mm N/A
7621
16.77
PN1.5-13L $22.47 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Left Hand N/A 8 mm N/A
7623
22.47
PN1.5-13R $22.47 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Right Hand N/A 8 mm N/A
7626
22.47
PN1.5-15L $24.74 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Left Hand N/A 8 mm N/A
7629
24.74
PN1.5-15R $24.74 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Right Hand N/A 8 mm N/A
7633
24.74
PN1.5-20L $29.06 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A Left Hand N/A 10 mm N/A
7637
29.06
Unit of Measure
1 2 3 4 5 »