Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Screw-Gears--PN-
Plastic-Screw-Gears--PN-_Dim
Unit of Measure
« 11 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

PN3-20RJ19 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7851
135.9
PN3-20RJ20 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7852
135.9
PN3-20RJ22 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7853
135.9
PN3-20RJ25 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7854
135.9
PN3-20RJ28 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7855
135.9
PN3-20RJ30 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7856
135.9
PN3-20RJ32 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7857
135.9
PN3-20RJ35 $135.90 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7858
135.9
Unit of Measure
« 11