Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Screw-Gears--PN-
Plastic-Screw-Gears--PN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

PN2-20RJ15 $116.70 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7701
116.7
PN2-20RJ16 $116.70 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7702
116.7
PN2-20RJ17 $116.70 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7703
116.7
PN2-20RJ18 $116.70 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7704
116.7
PN2-20RJ19 $116.70 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7705
116.7
PN2-20RJ20 $120.50 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7706
120.5
PN2-20RJ22 $120.50 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7707
120.5
PN2-20RJ25 $120.50 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 12 mm N/A
7708
120.5
PN2.5-10L $27.31 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 10 N/A Left Hand N/A 10 mm N/A
7709
27.31
PN2.5-10R $27.31 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 10 N/A Right Hand N/A 10 mm N/A
7712
27.31
PN2.5-13L $36.63 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7715
36.63
PN2.5-13R $36.63 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 13 N/A Right Hand N/A 12 mm N/A
7723
36.63
PN2.5-15L $40.24 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 15 N/A Left Hand N/A 12 mm N/A
7731
40.24
PN2.5-15R $40.24 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 15 N/A Right Hand N/A 12 mm N/A
7741
40.24
PN2.5-20L $57.66 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 20 N/A Left Hand N/A 12 mm N/A
7751
57.66
PN2.5-20R $57.66 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7766
57.66
PN2.5-10LJ10 $77.60 N/A N/A Plain N/A 2.5 N/A 10 N/A Left Hand N/A 10 mm N/A
7710
77.6
PN2.5-10LJ12 $92.30 N/A N/A Plain N/A 2.5 N/A 10 N/A Left Hand N/A 10 mm N/A
7711
92.3
PN2.5-10RJ10 $77.60 N/A N/A Plain N/A 2.5 N/A 10 N/A Right Hand N/A 10 mm N/A
7713
77.6
PN2.5-10RJ12 $92.30 N/A N/A Plain N/A 2.5 N/A 10 N/A Right Hand N/A 10 mm N/A
7714
92.3
PN2.5-13LJ12 $89.50 N/A N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7716
89.5
PN2.5-13LJ14 $105.60 N/A N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7717
105.6
PN2.5-13LJ15 $105.60 N/A N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7718
105.6
PN2.5-13LJ16 $105.60 N/A N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7719
105.6
PN2.5-13LJ17 $105.60 N/A N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 12 mm N/A
7720
105.6
Unit of Measure
1 2 3 4 5 »