Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Screw-Gears--PN-
Plastic-Screw-Gears--PN-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

PN2.5-20RJ25 $129.60 N/A N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7776
129.6
PN2.5-20RJ28 $129.60 N/A N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7777
129.6
PN2.5-20RJ30 $129.60 N/A N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7778
129.6
PN2.5-20RJ32 $129.60 N/A N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7779
129.6
PN2.5-20RJ35 $129.60 N/A N/A Plain N/A 2.5 N/A 20 N/A Right Hand N/A 12 mm N/A
7780
129.6
PN3-10L $33.04 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7781
33.04
PN3-10R $33.04 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7787
33.04
PN3-13L $44.79 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 13 N/A Left Hand N/A 15 mm N/A
7793
44.79
PN3-13R $44.79 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 13 N/A Right Hand N/A 15 mm N/A
7802
44.79
PN3-15L $55.23 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Left Hand N/A 15 mm N/A
7811
55.23
PN3-15R $55.23 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7822
55.23
PN3-20L $79.83 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7833
79.83
PN3-20R $79.83 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7846
79.83
PN3-10LJ12 $99.70 N/A N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7782
99.7
PN3-10LJ14 $115.60 N/A N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7783
115.6
PN3-10LJ15 $115.60 N/A N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7784
115.6
PN3-10LJ16 $115.60 N/A N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7785
115.6
PN3-10LJ17 $115.60 N/A N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 12 mm N/A
7786
115.6
PN3-10RJ12 $99.70 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7788
99.7
PN3-10RJ14 $111.80 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7789
111.8
PN3-10RJ15 $111.80 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7790
111.8
PN3-10RJ16 $119.40 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7791
119.4
PN3-10RJ17 $119.40 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 12 mm N/A
7792
119.4
PN3-13LJ15 $115.40 N/A N/A Plain N/A 3 N/A 13 N/A Left Hand N/A 15 mm N/A
7794
115.4
PN3-13LJ16 $131.10 N/A N/A Plain N/A 3 N/A 13 N/A Left Hand N/A 15 mm N/A
7795
131.1
Unit of Measure
« 6 7 8 9 10 »