Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Screw-Gears--PN-
Plastic-Screw-Gears--PN-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

PN3-15RJ16 $423.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7824
423.1
PN3-15RJ17 $423.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7825
423.1
PN3-15RJ18 $423.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7826
423.1
PN3-15RJ19 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7827
444.1
PN3-15RJ20 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7828
444.1
PN3-15RJ22 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7829
444.1
PN3-15RJ25 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7830
444.1
PN3-15RJ28 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7831
444.1
PN3-15RJ30 $444.10 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 15 mm N/A
7832
444.1
PN3-20LJ15 $452.20 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7834
452.2
PN3-20LJ16 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7835
467.3
PN3-20LJ17 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7836
467.3
PN3-20LJ18 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7837
467.3
PN3-20LJ19 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7838
467.3
PN3-20LJ20 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7839
467.3
PN3-20LJ22 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7840
467.3
PN3-20LJ25 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7841
467.3
PN3-20LJ28 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7842
467.3
PN3-20LJ30 $467.30 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7843
467.3
PN3-20LJ32 $215.90 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7844
215.9
PN3-20LJ35 $215.90 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 15 mm N/A
7845
215.9
PN3-20RJ15 $200.80 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7847
200.8
PN3-20RJ16 $247.30 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7848
247.3
PN3-20RJ17 $247.30 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7849
247.3
PN3-20RJ18 $247.30 N/A N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 15 mm N/A
7850
247.3
Unit of Measure
« 6 7 8 9 10 »