Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Screw-Gears--SUN-
Stainless-Steel-Screw-Gears--SUN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

SUN1-13L $24.77 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
28747
24.77
SUN1-13R $24.77 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
28749
24.77
SUN1-15L $28.23 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
28751
28.23
SUN1-15R $28.23 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
28754
28.23
SUN1-20L $0.00 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
28757
0
SUN1-20R $0.00 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
28761
0
SUN1-13LJ6 $99.30 N/A N/A Finished N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
28748
99.3
SUN1-13RJ6 $99.30 N/A N/A Finished N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
28750
99.3
SUN1-15LJ6 $115.70 N/A N/A Finished N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
28752
115.7
SUN1-15LJ8 $127.40 N/A N/A Finished N/A 1 N/A 15 N/A Left Hand N/A 8 mm N/A
28753
127.4
SUN1-15RJ6 $115.70 N/A N/A Finished N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
28755
115.7
SUN1-15RJ8 $127.40 N/A N/A Finished N/A 1 N/A 15 N/A Right Hand N/A 8 mm N/A
28756
127.4
SUN1-20LJ10 $140.60 N/A N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 10 mm N/A
28758
140.6
SUN1-20LJ12 $140.60 N/A N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 12 mm N/A
28759
140.6
SUN1-20LJ8 $136.90 N/A N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
28760
136.9
SUN1-20RJ10 $160.60 N/A N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 10 mm N/A
28762
160.6
SUN1-20RJ12 $153.90 N/A N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 12 mm N/A
28763
153.9
SUN1-20RJ8 $130.30 N/A N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
28764
130.3
SUN1.5-10L $26.91 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Left Hand N/A 8 mm N/A
28765
26.91
SUN1.5-10R $26.91 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Right Hand N/A 8 mm N/A
28767
26.91
SUN1.5-13L $31.83 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Left Hand N/A 10 mm N/A
28769
31.83
SUN1.5-13R $31.83 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Right Hand N/A 10 mm N/A
28771
31.83
SUN1.5-15L $36.74 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
28773
36.74
SUN1.5-15R $36.74 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
28776
36.74
SUN1.5-20L $51.69 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A Left Hand N/A 12 mm N/A
28779
51.69
Unit of Measure
1 2 3 4 5 »