Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Screw-Gears--SUN-
Stainless-Steel-Screw-Gears--SUN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

SUN1.5-20R $51.69 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A Right Hand N/A 12 mm N/A
28785
51.69
SUN1.5-10LJ8 $109.10 N/A N/A Finished N/A 1.5 N/A 10 N/A Left Hand N/A 8 mm N/A
28766
109.1
SUN1.5-10RJ8 $102.50 N/A N/A Finished N/A 1.5 N/A 10 N/A Right Hand N/A 8 mm N/A
28768
102.5
SUN1.5-13LJ10 $121.30 N/A N/A Finished N/A 1.5 N/A 13 N/A Left Hand N/A 10 mm N/A
28770
121.3
SUN1.5-13RJ10 $114.60 N/A N/A Finished N/A 1.5 N/A 13 N/A Right Hand N/A 10 mm N/A
28772
114.6
SUN1.5-15LJ10 $139.80 N/A N/A Finished N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
28774
139.8
SUN1.5-15LJ12 $145.00 N/A N/A Finished N/A 1.5 N/A 15 N/A Left Hand N/A 12 mm N/A
28775
145
SUN1.5-15RJ10 $133.10 N/A N/A Finished N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
28777
133.1
SUN1.5-15RJ12 $145.00 N/A N/A Finished N/A 1.5 N/A 15 N/A Right Hand N/A 12 mm N/A
28778
145
SUN1.5-20LJ12 $152.50 N/A N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 12 mm N/A
28780
152.5
SUN1.5-20LJ14 $164.10 N/A N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 14 mm N/A
28781
164.1
SUN1.5-20LJ15 $164.10 N/A N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 15 mm N/A
28782
164.1
SUN1.5-20LJ16 $157.40 N/A N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 16 mm N/A
28783
157.4
SUN1.5-20LJ17 $170.80 N/A N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 17 mm N/A
28784
170.8
SUN1.5-20RJ12 $159.20 N/A N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 12 mm N/A
28786
159.2
SUN1.5-20RJ14 $170.80 N/A N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 14 mm N/A
28787
170.8
SUN1.5-20RJ15 $170.80 N/A N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 15 mm N/A
28788
170.8
SUN1.5-20RJ16 $164.10 N/A N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 16 mm N/A
28789
164.1
SUN1.5-20RJ17 $164.10 N/A N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 17 mm N/A
28790
164.1
SUN2-10L $38.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 10 N/A Left Hand N/A 12 mm N/A
28791
38.22
SUN2-10R $38.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 10 N/A Right Hand N/A 12 mm N/A
28793
38.22
SUN2-13L $49.63 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
28795
49.63
SUN2-13R $49.63 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
28801
49.63
SUN2-15L $62.75 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
28807
62.75
SUN2-15R $62.75 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
28815
62.75
Unit of Measure
1 2 3 4 5 »