Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Screw-Gears--SUN-
Stainless-Steel-Screw-Gears--SUN-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

SUN2.5-15RJ19 $219.50 N/A N/A Finished N/A 2.5 N/A 15 N/A Right Hand N/A 19 mm N/A
28870
219.5
SUN2.5-15RJ20 $219.50 N/A N/A Finished N/A 2.5 N/A 15 N/A Right Hand N/A 20 mm N/A
28871
219.5
SUN2.5-15RJ22 $219.50 N/A N/A Finished N/A 2.5 N/A 15 N/A Right Hand N/A 22 mm N/A
28872
219.5
SUN2.5-20LJ20 $253.00 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 20 mm N/A
28874
253
SUN2.5-20LJ22 $258.80 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 22 mm N/A
28875
258.8
SUN2.5-20LJ25 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 25 mm N/A
28876
272.2
SUN2.5-20LJ28 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 28 mm N/A
28877
272.2
SUN2.5-20LJ30 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 30 mm N/A
28878
272.2
SUN2.5-20LJ32 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 32 mm N/A
28879
272.2
SUN2.5-20LJ35 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A 35 mm N/A
28880
272.2
SUN2.5-20RJ20 $259.70 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 20 mm N/A
28882
259.7
SUN2.5-20RJ22 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 22 mm N/A
28883
272.2
SUN2.5-20RJ25 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 25 mm N/A
28884
272.2
SUN2.5-20RJ28 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 28 mm N/A
28885
272.2
SUN2.5-20RJ30 $265.50 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 30 mm N/A
28886
265.5
SUN2.5-20RJ32 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 32 mm N/A
28887
272.2
SUN2.5-20RJ35 $272.20 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 35 mm N/A
28888
272.2
SUN3-10L $70.40 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 10 N/A Left Hand N/A 15 mm N/A
28889
70.4
SUN3-10R $70.40 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 15 mm N/A
28893
70.4
SUN3-13L $98.33 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 13 N/A Left Hand N/A 20 mm N/A
28897
98.33
SUN3-13R $98.33 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
28901
98.33
SUN3-15L $126.27 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
28905
126.27
SUN3-15R $126.27 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
28911
126.27
SUN3-20L $161.07 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
28917
161.07
SUN3-20R $161.07 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 20 mm N/A
28925
161.07
Unit of Measure
« 6 7 8