Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Screw-Gears--SUN-
Stainless-Steel-Screw-Gears--SUN-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

SUN3-10LJ15 $244.70 N/A N/A Finished N/A 3 N/A 10 N/A Left Hand N/A 15 mm N/A
28890
244.7
SUN3-10LJ16 $257.60 N/A N/A Finished N/A 3 N/A 10 N/A Left Hand N/A 16 mm N/A
28891
257.6
SUN3-10LJ17 $257.60 N/A N/A Finished N/A 3 N/A 10 N/A Left Hand N/A 17 mm N/A
28892
257.6
SUN3-10RJ15 $244.70 N/A N/A Finished N/A 3 N/A 10 N/A Right Hand N/A 15 mm N/A
28894
244.7
SUN3-10RJ16 $268.10 N/A N/A Finished N/A 3 N/A 10 N/A Right Hand N/A 16 mm N/A
28895
268.1
SUN3-10RJ17 $268.10 N/A N/A Finished N/A 3 N/A 10 N/A Right Hand N/A 17 mm N/A
28896
268.1
SUN3-13LJ20 $283.20 N/A N/A Finished N/A 3 N/A 13 N/A Left Hand N/A 20 mm N/A
28898
283.2
SUN3-13LJ22 $295.90 N/A N/A Finished N/A 3 N/A 13 N/A Left Hand N/A 22 mm N/A
28899
295.9
SUN3-13LJ25 $295.90 N/A N/A Finished N/A 3 N/A 13 N/A Left Hand N/A 25 mm N/A
28900
295.9
SUN3-13RJ20 $283.20 N/A N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
28902
283.2
SUN3-13RJ22 $171.50 N/A N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 22 mm N/A
28903
171.5
SUN3-13RJ25 $171.50 N/A N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 25 mm N/A
28904
171.5
SUN3-15LJ20 $189.50 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
28906
189.5
SUN3-15LJ22 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 22 mm N/A
28907
201.8
SUN3-15LJ25 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 25 mm N/A
28908
201.8
SUN3-15LJ28 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 28 mm N/A
28909
201.8
SUN3-15LJ30 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 30 mm N/A
28910
201.8
SUN3-15RJ20 $189.50 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
28912
189.5
SUN3-15RJ22 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 22 mm N/A
28913
201.8
SUN3-15RJ25 $201.80 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 25 mm N/A
28914
201.8
SUN3-15RJ28 $209.40 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 28 mm N/A
28915
209.4
SUN3-15RJ30 $209.40 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 30 mm N/A
28916
209.4
SUN3-20LJ20 $248.60 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
28918
248.6
SUN3-20LJ22 $260.60 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 22 mm N/A
28919
260.6
SUN3-20LJ25 $260.60 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 25 mm N/A
28920
260.6
Unit of Measure
« 6 7 8