Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Screw-Gears--SUN-
Stainless-Steel-Screw-Gears--SUN-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Helix

Bore (A)

Internal ID

Sell Price 1 Value

SUN3-20LJ28 $260.60 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 28 mm N/A
28921
260.6
SUN3-20LJ30 $260.60 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 30 mm N/A
28922
260.6
SUN3-20LJ32 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 32 mm N/A
28923
268.2
SUN3-20LJ35 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 35 mm N/A
28924
268.2
SUN3-20RJ20 $256.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 20 mm N/A
28926
256.2
SUN3-20RJ22 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 22 mm N/A
28927
268.2
SUN3-20RJ25 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 25 mm N/A
28928
268.2
SUN3-20RJ28 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 28 mm N/A
28929
268.2
SUN3-20RJ30 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 30 mm N/A
28930
268.2
SUN3-20RJ32 $268.20 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 32 mm N/A
28931
268.2
SUN3-20RJ35 $274.80 N/A N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 35 mm N/A
28932
274.8
Unit of Measure
« 6 7 8