High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1-13L $12.50 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
10591
12.5
SN1-13LJ6 $32.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
10592
32.28
SN1-13R $12.50 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
10593
12.5
SN1-13RJ6 $32.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
10594
32.28
SN1-15L $13.04 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
10595
13.04
SN1-15LJ6 $32.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
10596
32.53
SN1-15LJ8 $43.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A Left Hand N/A 8 mm N/A
10597
43.37
SN1-15R $13.04 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
10598
13.04
SN1-15RJ6 $32.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
10599
32.53
SN1-15RJ8 $43.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A Right Hand N/A 8 mm N/A
10600
43.37
SN1-20L $16.17 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
10601
16.17
SN1-20LJ10 $53.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 10 mm N/A
10602
53.36
SN1-20LJ12 $53.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 12 mm N/A
10603
53.36
SN1-20LJ8 $35.06 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
10604
35.06
SN1-20R $16.17 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
10605
16.17
SN1-20RJ10 $53.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 10 mm N/A
10606
53.36
SN1-20RJ12 $53.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 12 mm N/A
10607
53.36
SN1-20RJ8 $35.06 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
10608
35.06
SN1-26L $19.05 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
10609
19.05
SN1-26LJ10 $44.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
10610
44.95
SN1-26LJ12 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 12 mm N/A
10611
55.39
SN1-26LJ14 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 14 mm N/A
10612
55.39
SN1-26LJ15 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 15 mm N/A
10613
55.39
SN1-26LJ16 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 16 mm N/A
10614
55.39
SN1-26LJ17 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 17 mm N/A
10615
55.39
Unit of Measure
1 2 3 4 5 »