High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-30RJ25 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 25 mm N/A
10786
96.38
SN2-30RJ28 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 28 mm N/A
10787
96.38
SN2-30RJ30 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 30 mm N/A
10788
96.38
SN2-30RJ32 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 32 mm N/A
10789
96.38
SN2-30RJ35 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 35 mm N/A
10790
96.38
SN2-10LH $0.00 N/A N/A Plain N/A 2 N/A 10 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-10RH $0.00 N/A N/A Plain N/A 2 N/A 10 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-13LH $0.00 N/A N/A Plain N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-13LHJ14 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-13LHJ15 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-13LHJ16 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-13LHJ17 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-13RH $0.00 N/A N/A Plain N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-13RHJ14 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-13RHJ15 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-13RHJ16 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-13RHJ17 $0.00 N/A N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15LH $0.00 N/A N/A Plain N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ14 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ15 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ16 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ17 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ18 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15LHJ19 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
{0}USD
SN2-15RH $0.00 N/A N/A Plain N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
Unit of Measure
« 11 12 13 14 15 »