High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-15RHJ14 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15RHJ15 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15RHJ16 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15RHJ17 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15RHJ18 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-15RHJ19 $0.00 N/A N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
{0}USD
SN2-20LH $0.00 N/A N/A Plain N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ16 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ17 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ18 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ19 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ20 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ22 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20LHJ25 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
{0}USD
SN2-20RH $0.00 N/A N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ16 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ17 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ18 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ19 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ20 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ22 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-20RHJ25 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
{0}USD
SN2-26LH $0.00 N/A N/A Plain N/A 2 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2-26LHJ22 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2-26LHJ25 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
Unit of Measure
« 11 12 13 14 15 »