High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1-26R $19.05 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
10616
19.05
SN1-26RJ10 $44.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
10617
44.95
SN1-26RJ12 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 12 mm N/A
10618
55.39
SN1-26RJ14 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 14 mm N/A
10619
55.39
SN1-26RJ15 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 15 mm N/A
10620
55.39
SN1-26RJ16 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 16 mm N/A
10621
55.39
SN1-26RJ17 $55.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 17 mm N/A
10622
55.39
SN1-30L $21.53 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A Left Hand N/A 10 mm N/A
10623
21.53
SN1-30LJ10 $46.16 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 10 mm N/A
10624
46.16
SN1-30LJ12 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 12 mm N/A
10625
56.57
SN1-30LJ14 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 14 mm N/A
10626
56.57
SN1-30LJ15 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 15 mm N/A
10627
56.57
SN1-30LJ16 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 16 mm N/A
10628
56.57
SN1-30LJ17 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 17 mm N/A
10629
56.57
SN1-30LJ18 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 18 mm N/A
10630
56.57
SN1-30LJ19 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Left Hand N/A 19 mm N/A
10631
56.57
SN1-30R $21.53 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A Right Hand N/A 10 mm N/A
10632
21.53
SN1-30RJ10 $46.16 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 10 mm N/A
10633
46.16
SN1-30RJ12 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 12 mm N/A
10634
56.57
SN1-30RJ14 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 14 mm N/A
10635
56.57
SN1-30RJ15 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 15 mm N/A
10636
56.57
SN1-30RJ16 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 16 mm N/A
10637
56.57
SN1-30RJ17 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 17 mm N/A
10638
56.57
SN1-30RJ18 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 18 mm N/A
10639
56.57
SN1-30RJ19 $56.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A Right Hand N/A 19 mm N/A
10640
56.57
Unit of Measure
1 2 3 4 5 »