High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2.5-20RHJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-20RHJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-20RHJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26LH $0.00 N/A N/A Plain N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26LHJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-26RH $0.00 N/A N/A Plain N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-26RHJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN2.5-30LH $0.00 N/A N/A Plain N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-30LHJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-30LHJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-30LHJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-30LHJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN2.5-30LHJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »