High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN3-20RJ22 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 22 mm N/A
10915
106.68
SN3-20RJ25 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 25 mm N/A
10916
106.68
SN3-20RJ28 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 28 mm N/A
10917
106.68
SN3-20RJ30 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 30 mm N/A
10918
106.68
SN3-20RJ32 $102.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 32 mm N/A
10919
102.87
SN3-20RJ35 $102.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 35 mm N/A
10920
102.87
SN3-26L $100.88 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 26 N/A Left Hand N/A 20 mm N/A
10921
100.88
SN3-26LJ20 $122.00 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 20 mm N/A
10922
122
SN3-26LJ22 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 22 mm N/A
10923
137.9
SN3-26LJ25 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 25 mm N/A
10924
137.9
SN3-26LJ28 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 28 mm N/A
10925
137.9
SN3-26LJ30 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 30 mm N/A
10926
137.9
SN3-26LJ32 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 32 mm N/A
10927
137.9
SN3-26LJ35 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 35 mm N/A
10928
137.9
SN3-26LJ40 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 40 mm N/A
10929
137.9
SN3-26LJ45 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A 45 mm N/A
10930
137.9
SN3-26R $100.88 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 26 N/A Right Hand N/A 20 mm N/A
10931
100.88
SN3-26RJ20 $122.00 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 20 mm N/A
10932
122
SN3-26RJ22 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 22 mm N/A
10933
137.9
SN3-26RJ25 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 25 mm N/A
10934
137.9
SN3-26RJ28 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 28 mm N/A
10935
137.9
SN3-26RJ30 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 30 mm N/A
10936
137.9
SN3-26RJ32 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 32 mm N/A
10937
137.9
SN3-26RJ35 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 35 mm N/A
10938
137.9
SN3-26RJ40 $137.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 40 mm N/A
10939
137.9
Unit of Measure
« 21 22 23 24 25 »