High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN3-10LHJ17 $0.00 N/A N/A Finished N/A 3 N/A 10 N/A Left Hand N/A 15 mm N/A
{0}USD
SN3-10RH $0.00 N/A N/A Plain N/A 3 N/A 10 N/A Right Hand N/A 15 mm N/A
{0}USD
SN3-10RHJ16 $0.00 N/A N/A Finished N/A 3 N/A 10 N/A Right Hand N/A 15 mm N/A
{0}USD
SN3-10RHJ17 $0.00 N/A N/A Finished N/A 3 N/A 10 N/A Right Hand N/A 15 mm N/A
{0}USD
SN3-13LH $0.00 N/A N/A Plain N/A 3 N/A 13 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-13LHJ22 $0.00 N/A N/A Finished N/A 3 N/A 13 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-13LHJ25 $0.00 N/A N/A Finished N/A 3 N/A 13 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-13RH $0.00 N/A N/A Plain N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-13RHJ22 $0.00 N/A N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-13RHJ25 $0.00 N/A N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-15LH $0.00 N/A N/A Plain N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-15LHJ22 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-15LHJ25 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-15LHJ28 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-15LHJ30 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-15RH $0.00 N/A N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-15RHJ22 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-15RHJ25 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-15RHJ28 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-15RHJ30 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-20LH $0.00 N/A N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-20LHJ22 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-20LHJ25 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-20LHJ28 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-20LHJ30 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
{0}USD
Unit of Measure
« 21 22 23 24 25 »