High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN4-15LJ32 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 32 mm N/A
10991
120
SN4-15LJ35 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 35 mm N/A
10992
120
SN4-15LJ40 $116.19 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 40 mm N/A
10993
116.19
SN4-15R $78.46 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 15 N/A Right Hand N/A 20 mm N/A
10994
78.46
SN4-15RJ20 $106.80 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 20 mm N/A
10995
106.8
SN4-15RJ22 $123.81 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 22 mm N/A
10996
123.81
SN4-15RJ25 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 25 mm N/A
10997
120
SN4-15RJ28 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 28 mm N/A
10998
120
SN4-15RJ30 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 30 mm N/A
10999
120
SN4-15RJ32 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 32 mm N/A
11000
120
SN4-15RJ35 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 35 mm N/A
11001
120
SN4-15RJ40 $116.19 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Right Hand N/A 40 mm N/A
11002
116.19
SN4-20L $126.99 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 20 N/A Left Hand N/A 20 mm N/A
11003
126.99
SN4-20LJ20 $152.64 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 20 mm N/A
11004
152.64
SN4-20LJ22 $169.31 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 22 mm N/A
11005
169.31
SN4-20LJ25 $169.31 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 25 mm N/A
11006
169.31
SN4-20LJ28 $169.31 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 28 mm N/A
11007
169.31
SN4-20LJ30 $169.31 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 30 mm N/A
11008
169.31
SN4-20LJ32 $169.31 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 32 mm N/A
11009
169.31
SN4-20LJ35 $162.65 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 35 mm N/A
11010
162.65
SN4-20LJ40 $162.65 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 40 mm N/A
11011
162.65
SN4-20LJ45 $162.65 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 45 mm N/A
11012
162.65
SN4-20LJ50 $162.65 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Left Hand N/A 50 mm N/A
11013
162.65
SN4-20R $126.99 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 20 N/A Right Hand N/A 20 mm N/A
11014
126.99
SN4-20RJ20 $152.64 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 20 N/A Right Hand N/A 20 mm N/A
11015
152.64
Unit of Measure
« 26 27 28 29 30 »