High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1-13LH $0.00 N/A N/A Plain N/A 1 N/A 13 N/A Left Hand N/A 6 mm N/A
{0}USD
SN1-13RH $0.00 N/A N/A Plain N/A 1 N/A 13 N/A Right Hand N/A 6 mm N/A
{0}USD
SN1-15LH $0.00 N/A N/A Plain N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
{0}USD
SN1-15LHJ8 $0.00 N/A N/A Finished N/A 1 N/A 15 N/A Left Hand N/A 6 mm N/A
{0}USD
SN1-15RH $0.00 N/A N/A Plain N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
{0}USD
SN1-15RHJ8 $0.00 N/A N/A Finished N/A 1 N/A 15 N/A Right Hand N/A 6 mm N/A
{0}USD
SN1-20LH $0.00 N/A N/A Plain N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
{0}USD
SN1-20LHJ10 $0.00 N/A N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
{0}USD
SN1-20LHJ12 $0.00 N/A N/A Finished N/A 1 N/A 20 N/A Left Hand N/A 8 mm N/A
{0}USD
SN1-20RH $0.00 N/A N/A Plain N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
{0}USD
SN1-20RHJ10 $0.00 N/A N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
{0}USD
SN1-20RHJ12 $0.00 N/A N/A Finished N/A 1 N/A 20 N/A Right Hand N/A 8 mm N/A
{0}USD
SN1-26LH $0.00 N/A N/A Plain N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26LHJ12 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26LHJ14 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26LHJ15 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26LHJ16 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26LHJ17 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1-26RH $0.00 N/A N/A Plain N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1-26RHJ12 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1-26RHJ14 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1-26RHJ15 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1-26RHJ16 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1-26RHJ17 $0.00 N/A N/A Finished N/A 1 N/A 26 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1.5-10L $14.26 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Left Hand N/A 8 mm N/A
10641
14.26
Unit of Measure
1 2 3 4 5 »