High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1.5-30LJ17 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 17 mm N/A
10692
68.11
SN1.5-30LJ18 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 18 mm N/A
10693
68.11
SN1.5-30LJ19 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 19 mm N/A
10694
68.11
SN1.5-30LJ20 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 20 mm N/A
10695
68.11
SN1.5-30LJ22 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 22 mm N/A
10696
68.11
SN1.5-30LJ25 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 25 mm N/A
10697
68.11
SN1.5-30R $36.75 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A Right Hand N/A 12 mm N/A
10698
36.75
SN1.5-30RJ12 $56.68 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 12 mm N/A
10699
56.68
SN1.5-30RJ14 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 14 mm N/A
10700
68.11
SN1.5-30RJ15 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 15 mm N/A
10701
68.11
SN1.5-30RJ16 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 16 mm N/A
10702
68.11
SN1.5-30RJ17 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 17 mm N/A
10703
68.11
SN1.5-30RJ18 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 18 mm N/A
10704
68.11
SN1.5-30RJ19 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 19 mm N/A
10705
68.11
SN1.5-30RJ20 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 20 mm N/A
10706
68.11
SN1.5-30RJ22 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 22 mm N/A
10707
68.11
SN1.5-30RJ25 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Right Hand N/A 25 mm N/A
10708
68.11
SN1.5-10LH $0.00 N/A N/A Plain N/A 1.5 N/A 10 N/A Left Hand N/A 8 mm N/A
{0}USD
SN1.5-10RH $0.00 N/A N/A Plain N/A 1.5 N/A 10 N/A Right Hand N/A 8 mm N/A
{0}USD
SN1.5-13LH $0.00 N/A N/A Plain N/A 1.5 N/A 13 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1.5-13RH $0.00 N/A N/A Plain N/A 1.5 N/A 13 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1.5-15LH $0.00 N/A N/A Plain N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1.5-15LHJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
{0}USD
SN1.5-15RH $0.00 N/A N/A Plain N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
{0}USD
SN1.5-15RHJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »