High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-10R $18.87 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 10 N/A Right Hand N/A 12 mm N/A
10711
18.87
SN2-10RJ12 $44.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 10 N/A Right Hand N/A 12 mm N/A
10712
44.09
SN2-13L $23.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
10713
23.22
SN2-13LJ12 $47.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 12 mm N/A
10714
47.37
SN2-13LJ14 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 14 mm N/A
10715
59.73
SN2-13LJ15 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 15 mm N/A
10716
59.73
SN2-13LJ16 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 16 mm N/A
10717
59.73
SN2-13LJ17 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Left Hand N/A 17 mm N/A
10718
59.73
SN2-13R $23.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
10719
23.22
SN2-13RJ12 $47.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 12 mm N/A
10720
47.37
SN2-13RJ14 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 14 mm N/A
10721
59.73
SN2-13RJ15 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 15 mm N/A
10722
59.73
SN2-13RJ16 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 16 mm N/A
10723
59.73
SN2-13RJ17 $59.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 13 N/A Right Hand N/A 17 mm N/A
10724
59.73
SN2-15L $26.18 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
10725
26.18
SN2-15LJ12 $49.18 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 12 mm N/A
10726
49.18
SN2-15LJ14 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 14 mm N/A
10727
61.49
SN2-15LJ15 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 15 mm N/A
10728
61.49
SN2-15LJ16 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 16 mm N/A
10729
61.49
SN2-15LJ17 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 17 mm N/A
10730
61.49
SN2-15LJ18 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 18 mm N/A
10731
61.49
SN2-15LJ19 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A 19 mm N/A
10732
61.49
SN2-15R $26.18 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
10733
26.18
SN2-15RJ12 $49.18 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 12 mm N/A
10734
49.18
SN2-15RJ14 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 14 mm N/A
10735
61.49
Unit of Measure
« 6 7 8 9 10 »