High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-15RJ15 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 15 mm N/A
10736
61.49
SN2-15RJ16 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 16 mm N/A
10737
61.49
SN2-15RJ17 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 17 mm N/A
10738
61.49
SN2-15RJ18 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 18 mm N/A
10739
61.49
SN2-15RJ19 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A 19 mm N/A
10740
61.49
SN2-20L $37.20 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
10741
37.2
SN2-20LJ15 $59.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 15 mm N/A
10742
59.54
SN2-20LJ16 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 16 mm N/A
10743
72.12
SN2-20LJ17 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 17 mm N/A
10744
72.12
SN2-20LJ18 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 18 mm N/A
10745
72.12
SN2-20LJ19 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 19 mm N/A
10746
72.12
SN2-20LJ20 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 20 mm N/A
10747
69.26
SN2-20LJ22 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 22 mm N/A
10748
69.26
SN2-20LJ25 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Left Hand N/A 25 mm N/A
10749
69.26
SN2-20R $37.20 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
10750
37.2
SN2-20RJ15 $59.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 15 mm N/A
10751
59.54
SN2-20RJ16 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 16 mm N/A
10752
72.12
SN2-20RJ17 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 17 mm N/A
10753
72.12
SN2-20RJ18 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 18 mm N/A
10754
72.12
SN2-20RJ19 $72.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 19 mm N/A
10755
72.12
SN2-20RJ20 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 20 mm N/A
10756
69.26
SN2-20RJ22 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 22 mm N/A
10757
69.26
SN2-20RJ25 $69.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A Right Hand N/A 25 mm N/A
10758
69.26
SN2-26L $49.82 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 26 N/A Left Hand N/A 20 mm N/A
10759
49.82
SN2-26LJ20 $73.90 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 20 mm N/A
10760
73.9
Unit of Measure
« 6 7 8 9 10 »