High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-26LJ22 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 22 mm N/A
10761
85.73
SN2-26LJ25 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 25 mm N/A
10762
85.73
SN2-26LJ28 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 28 mm N/A
10763
85.73
SN2-26LJ30 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 30 mm N/A
10764
84.02
SN2-26LJ32 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 32 mm N/A
10765
84.02
SN2-26LJ35 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Left Hand N/A 35 mm N/A
10766
84.02
SN2-26R $49.82 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 26 N/A Right Hand N/A 20 mm N/A
10767
49.82
SN2-26RJ20 $73.90 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 20 mm N/A
10768
73.9
SN2-26RJ22 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 22 mm N/A
10769
85.73
SN2-26RJ25 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 25 mm N/A
10770
85.73
SN2-26RJ28 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 28 mm N/A
10771
85.73
SN2-26RJ30 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 30 mm N/A
10772
84.02
SN2-26RJ32 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 32 mm N/A
10773
84.02
SN2-26RJ35 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A Right Hand N/A 35 mm N/A
10774
84.02
SN2-30L $61.60 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 30 N/A Left Hand N/A 20 mm N/A
10775
61.6
SN2-30LJ20 $83.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 20 mm N/A
10776
83.46
SN2-30LJ22 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 22 mm N/A
10777
96.38
SN2-30LJ25 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 25 mm N/A
10778
96.38
SN2-30LJ28 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 28 mm N/A
10779
96.38
SN2-30LJ30 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 30 mm N/A
10780
96.38
SN2-30LJ32 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 32 mm N/A
10781
96.38
SN2-30LJ35 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Left Hand N/A 35 mm N/A
10782
96.38
SN2-30R $61.60 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 30 N/A Right Hand N/A 20 mm N/A
10783
61.6
SN2-30RJ20 $83.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 20 mm N/A
10784
83.46
SN2-30RJ22 $96.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A 22 mm N/A
10785
96.38
Unit of Measure
« 11 12 13 14 15 »