High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2.5-10L $23.04 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 10 N/A Left Hand N/A 12 mm N/A
10791
23.04
SN2.5-10LJ12 $47.73 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 10 N/A Left Hand N/A 12 mm N/A
10792
47.73
SN2.5-10R $23.04 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 10 N/A Right Hand N/A 12 mm N/A
10793
23.04
SN2.5-10RJ12 $47.73 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 10 N/A Right Hand N/A 12 mm N/A
10794
47.73
SN2.5-13L $30.47 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 13 N/A Left Hand N/A 15 mm N/A
10795
30.47
SN2.5-13LJ15 $52.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Left Hand N/A 15 mm N/A
10796
52.77
SN2.5-13LJ16 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Left Hand N/A 16 mm N/A
10797
66.5
SN2.5-13LJ17 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Left Hand N/A 17 mm N/A
10798
66.5
SN2.5-13LJ18 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Left Hand N/A 18 mm N/A
10799
66.5
SN2.5-13LJ19 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Left Hand N/A 19 mm N/A
10800
66.5
SN2.5-13R $30.47 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 13 N/A Right Hand N/A 15 mm N/A
10801
30.47
SN2.5-13RJ15 $52.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Right Hand N/A 15 mm N/A
10802
52.77
SN2.5-13RJ16 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Right Hand N/A 16 mm N/A
10803
66.5
SN2.5-13RJ17 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Right Hand N/A 17 mm N/A
10804
66.5
SN2.5-13RJ18 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Right Hand N/A 18 mm N/A
10805
66.5
SN2.5-13RJ19 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 13 N/A Right Hand N/A 19 mm N/A
10806
66.5
SN2.5-15L $36.56 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 15 N/A Left Hand N/A 15 mm N/A
10807
36.56
SN2.5-15LJ15 $55.15 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 15 mm N/A
10808
55.15
SN2.5-15LJ16 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 16 mm N/A
10809
69.03
SN2.5-15LJ17 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 17 mm N/A
10810
69.03
SN2.5-15LJ18 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 18 mm N/A
10811
69.03
SN2.5-15LJ19 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 19 mm N/A
10812
69.03
SN2.5-15LJ20 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 20 mm N/A
10813
69.03
SN2.5-15LJ22 $69.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A 22 mm N/A
10814
69.03
SN2.5-15R $36.56 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 15 N/A Right Hand N/A 15 mm N/A
10815
36.56
Unit of Measure
« 11 12 13 14 15 »