High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2.5-26LJ22 $112.49 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 22 mm N/A
10841
112.49
SN2.5-26LJ25 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 25 mm N/A
10842
108.68
SN2.5-26LJ28 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 28 mm N/A
10843
108.68
SN2.5-26LJ30 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 30 mm N/A
10844
108.68
SN2.5-26LJ32 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 32 mm N/A
10845
108.68
SN2.5-26LJ35 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 35 mm N/A
10846
108.68
SN2.5-26LJ40 $104.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Left Hand N/A 40 mm N/A
10847
104.87
SN2.5-26R $71.92 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
10848
71.92
SN2.5-26RJ20 $97.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 20 mm N/A
10849
97.58
SN2.5-26RJ22 $112.49 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 22 mm N/A
10850
112.49
SN2.5-26RJ25 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 25 mm N/A
10851
108.68
SN2.5-26RJ28 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 28 mm N/A
10852
108.68
SN2.5-26RJ30 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 30 mm N/A
10853
108.68
SN2.5-26RJ32 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 32 mm N/A
10854
108.68
SN2.5-26RJ35 $108.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 35 mm N/A
10855
108.68
SN2.5-26RJ40 $104.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A Right Hand N/A 40 mm N/A
10856
104.87
SN2.5-30L $94.81 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
10857
94.81
SN2.5-30LJ20 $120.99 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 20 mm N/A
10858
120.99
SN2.5-30LJ22 $135.93 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 22 mm N/A
10859
135.93
SN2.5-30LJ25 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 25 mm N/A
10860
132.12
SN2.5-30LJ28 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 28 mm N/A
10861
132.12
SN2.5-30LJ30 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 30 mm N/A
10862
132.12
SN2.5-30LJ32 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 32 mm N/A
10863
132.12
SN2.5-30LJ35 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 35 mm N/A
10864
132.12
SN2.5-30LJ40 $132.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A Left Hand N/A 40 mm N/A
10865
132.12
Unit of Measure
« 16 17 18 19 20 »