High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN3-13RJ20 $61.41 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 20 mm N/A
10890
61.41
SN3-13RJ22 $77.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 22 mm N/A
10891
77.51
SN3-13RJ25 $77.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 13 N/A Right Hand N/A 25 mm N/A
10892
77.51
SN3-15L $47.27 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
10893
47.27
SN3-15LJ20 $69.41 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 20 mm N/A
10894
69.41
SN3-15LJ22 $85.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 22 mm N/A
10895
85.38
SN3-15LJ25 $85.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 25 mm N/A
10896
85.38
SN3-15LJ28 $83.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 28 mm N/A
10897
83.67
SN3-15LJ30 $83.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Left Hand N/A 30 mm N/A
10898
83.67
SN3-15R $47.27 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
10899
47.27
SN3-15RJ20 $69.41 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 20 mm N/A
10900
69.41
SN3-15RJ22 $85.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 22 mm N/A
10901
85.38
SN3-15RJ25 $85.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 25 mm N/A
10902
85.38
SN3-15RJ28 $83.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 28 mm N/A
10903
83.67
SN3-15RJ30 $83.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A Right Hand N/A 30 mm N/A
10904
83.67
SN3-20L $69.02 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
10905
69.02
SN3-20LJ20 $90.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 20 mm N/A
10906
90.69
SN3-20LJ22 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 22 mm N/A
10907
106.68
SN3-20LJ25 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 25 mm N/A
10908
106.68
SN3-20LJ28 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 28 mm N/A
10909
106.68
SN3-20LJ30 $106.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 30 mm N/A
10910
106.68
SN3-20LJ32 $102.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 32 mm N/A
10911
102.87
SN3-20LJ35 $102.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Left Hand N/A 35 mm N/A
10912
102.87
SN3-20R $69.02 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A Right Hand N/A 20 mm N/A
10913
69.02
SN3-20RJ20 $90.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A Right Hand N/A 20 mm N/A
10914
90.69
Unit of Measure
« 21 22 23 24 25 »