High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN3-26RHJ40 $0.00 N/A N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-26RHJ45 $0.00 N/A N/A Finished N/A 3 N/A 26 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30LH $0.00 N/A N/A Plain N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ22 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ25 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ28 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ30 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ32 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ35 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ40 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ45 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30LHJ50 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Left Hand N/A 20 mm N/A
{0}USD
SN3-30RH $0.00 N/A N/A Plain N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ22 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ25 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ28 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ30 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ32 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ35 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ40 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ45 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN3-30RHJ50 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A Right Hand N/A 20 mm N/A
{0}USD
SN4-10L $47.20 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 10 N/A Left Hand N/A 20 mm N/A
10963
47.2
SN4-10LJ20 $69.89 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 10 N/A Left Hand N/A 20 mm N/A
10964
69.89
SN4-10LJ22 $85.13 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 10 N/A Left Hand N/A 22 mm N/A
10965
85.13
Unit of Measure
« 26 27 28 29 30 »