High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN4-10R $47.20 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 10 N/A Right Hand N/A 20 mm N/A
10966
47.2
SN4-10RJ20 $69.89 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 10 N/A Right Hand N/A 20 mm N/A
10967
69.89
SN4-10RJ22 $85.13 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 10 N/A Right Hand N/A 22 mm N/A
10968
85.13
SN4-13L $63.78 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 13 N/A Left Hand N/A 20 mm N/A
10969
63.78
SN4-13LJ20 $88.64 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 20 mm N/A
10970
88.64
SN4-13LJ22 $105.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 22 mm N/A
10971
105.67
SN4-13LJ25 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 25 mm N/A
10972
101.86
SN4-13LJ28 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 28 mm N/A
10973
101.86
SN4-13LJ30 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 30 mm N/A
10974
101.86
SN4-13LJ32 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 32 mm N/A
10975
101.86
SN4-13LJ35 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Left Hand N/A 35 mm N/A
10976
101.86
SN4-13R $63.78 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 13 N/A Right Hand N/A 20 mm N/A
10977
63.78
SN4-13RJ20 $88.64 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 20 mm N/A
10978
88.64
SN4-13RJ22 $105.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 22 mm N/A
10979
105.67
SN4-13RJ25 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 25 mm N/A
10980
101.86
SN4-13RJ28 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 28 mm N/A
10981
101.86
SN4-13RJ30 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 30 mm N/A
10982
101.86
SN4-13RJ32 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 32 mm N/A
10983
101.86
SN4-13RJ35 $101.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 13 N/A Right Hand N/A 35 mm N/A
10984
101.86
SN4-15L $78.46 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 15 N/A Left Hand N/A 20 mm N/A
10985
78.46
SN4-15LJ20 $106.80 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 20 mm N/A
10986
106.8
SN4-15LJ22 $123.81 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 22 mm N/A
10987
123.81
SN4-15LJ25 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 25 mm N/A
10988
120
SN4-15LJ28 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 28 mm N/A
10989
120
SN4-15LJ30 $120.00 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 15 N/A Left Hand N/A 30 mm N/A
10990
120
Unit of Measure
« 26 27 28 29 30 »