High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
« 31 32 33 34 35 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN4-26RJ30 $223.98 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 30 mm N/A
11041
223.98
SN4-26RJ32 $223.98 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 32 mm N/A
11042
223.98
SN4-26RJ35 $223.98 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 35 mm N/A
11043
223.98
SN4-26RJ40 $223.98 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 40 mm N/A
11044
223.98
SN4-26RJ45 $223.98 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 45 mm N/A
11045
223.98
SN4-26RJ50 $217.32 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 26 N/A Right Hand N/A 50 mm N/A
11046
217.32
SN4-30L $241.77 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 30 N/A Left Hand N/A 20 mm N/A
11047
241.77
SN4-30LJ20 $264.94 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 20 mm N/A
11048
264.94
SN4-30LJ22 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 22 mm N/A
11049
280.88
SN4-30LJ25 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 25 mm N/A
11050
280.88
SN4-30LJ28 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 28 mm N/A
11051
280.88
SN4-30LJ30 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 30 mm N/A
11052
280.88
SN4-30LJ32 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 32 mm N/A
11053
280.88
SN4-30LJ35 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 35 mm N/A
11054
280.88
SN4-30LJ40 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 40 mm N/A
11055
280.88
SN4-30LJ45 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 45 mm N/A
11056
280.88
SN4-30LJ50 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Left Hand N/A 50 mm N/A
11057
280.88
SN4-30R $214.77 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 30 N/A Right Hand N/A 20 mm N/A
11058
214.77
SN4-30RJ20 $264.94 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 20 mm N/A
11059
264.94
SN4-30RJ22 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 22 mm N/A
11060
280.88
SN4-30RJ25 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 25 mm N/A
11061
280.88
SN4-30RJ28 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 28 mm N/A
11062
280.88
SN4-30RJ30 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 30 mm N/A
11063
280.88
SN4-30RJ32 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 32 mm N/A
11064
280.88
SN4-30RJ35 $280.88 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A Right Hand N/A 35 mm N/A
11065
280.88
Unit of Measure
« 31 32 33 34 35