High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1.5-10LJ8 $33.92 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 10 N/A Left Hand N/A 8 mm N/A
10642
33.92
SN1.5-10R $14.26 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 10 N/A Right Hand N/A 8 mm N/A
10643
14.26
SN1.5-10RJ8 $33.92 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 10 N/A Right Hand N/A 8 mm N/A
10644
33.92
SN1.5-13L $16.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Left Hand N/A 10 mm N/A
10645
16.52
SN1.5-13LJ10 $42.51 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 13 N/A Left Hand N/A 10 mm N/A
10646
42.51
SN1.5-13R $16.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 13 N/A Right Hand N/A 10 mm N/A
10647
16.52
SN1.5-13RJ10 $42.51 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 13 N/A Right Hand N/A 10 mm N/A
10648
42.51
SN1.5-15L $18.96 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
10649
18.96
SN1.5-15LJ10 $44.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 15 N/A Left Hand N/A 10 mm N/A
10650
44.45
SN1.5-15LJ12 $55.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 15 N/A Left Hand N/A 12 mm N/A
10651
55.98
SN1.5-15R $18.96 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
10652
18.96
SN1.5-15RJ10 $44.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 15 N/A Right Hand N/A 10 mm N/A
10653
44.45
SN1.5-15RJ12 $55.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 15 N/A Right Hand N/A 12 mm N/A
10654
55.98
SN1.5-20L $23.62 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A Left Hand N/A 12 mm N/A
10655
23.62
SN1.5-20LJ12 $47.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 12 mm N/A
10656
47.37
SN1.5-20LJ14 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 14 mm N/A
10657
58.8
SN1.5-20LJ15 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 15 mm N/A
10658
58.8
SN1.5-20LJ16 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 16 mm N/A
10659
58.8
SN1.5-20LJ17 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A 17 mm N/A
10660
58.8
SN1.5-20R $23.62 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A Right Hand N/A 12 mm N/A
10661
23.62
SN1.5-20RJ12 $47.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 12 mm N/A
10662
47.37
SN1.5-20RJ14 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 14 mm N/A
10663
58.8
SN1.5-20RJ15 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 15 mm N/A
10664
58.8
SN1.5-20RJ16 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 16 mm N/A
10665
58.8
SN1.5-20RJ17 $58.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A 17 mm N/A
10666
58.8
Unit of Measure
1 2 3 4 5 »