High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Screw-Gears--SN-
Steel-Screw-Gears--SN-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN1.5-26L $31.90 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 26 N/A Left Hand N/A 12 mm N/A
10667
31.9
SN1.5-26LJ12 $53.48 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 12 mm N/A
10668
53.48
SN1.5-26LJ14 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 14 mm N/A
10669
64.87
SN1.5-26LJ15 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 15 mm N/A
10670
64.87
SN1.5-26LJ16 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 16 mm N/A
10671
64.87
SN1.5-26LJ17 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 17 mm N/A
10672
64.87
SN1.5-26LJ18 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 18 mm N/A
10673
64.87
SN1.5-26LJ19 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 19 mm N/A
10674
64.87
SN1.5-26LJ20 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 20 mm N/A
10675
64.87
SN1.5-26LJ22 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A 22 mm N/A
10676
64.87
SN1.5-26R $31.90 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 26 N/A Right Hand N/A 12 mm N/A
10677
31.9
SN1.5-26RJ12 $53.48 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 12 mm N/A
10678
53.48
SN1.5-26RJ14 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 14 mm N/A
10679
64.87
SN1.5-26RJ15 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 15 mm N/A
10680
64.87
SN1.5-26RJ16 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 16 mm N/A
10681
64.87
SN1.5-26RJ17 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 17 mm N/A
10682
64.87
SN1.5-26RJ18 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 18 mm N/A
10683
64.87
SN1.5-26RJ19 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 19 mm N/A
10684
64.87
SN1.5-26RJ20 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 20 mm N/A
10685
64.87
SN1.5-26RJ22 $64.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Right Hand N/A 22 mm N/A
10686
64.87
SN1.5-30L $36.75 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A Left Hand N/A 12 mm N/A
10687
36.75
SN1.5-30LJ12 $56.68 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 12 mm N/A
10688
56.68
SN1.5-30LJ14 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 14 mm N/A
10689
68.11
SN1.5-30LJ15 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 15 mm N/A
10690
68.11
SN1.5-30LJ16 $68.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A Left Hand N/A 16 mm N/A
10691
68.11
Unit of Measure
1 2 3 4 5 »