KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
These fine pitch, acetal spur gears have an integral stainless steel hub locking mechanism which enables the gear to be fastened to the shaft without any keys or set screws.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DSF0.5-100 | $0.00 | N/A | N/A 0.5 | N/A 100 | N/A S1 | N/A 8 mm | N/A 50 mm | N/A 51 mm | N/A 15 mm |
N/A
2649 |
0 |
| DSF0.5-120 | $0.00 | N/A | N/A 0.5 | N/A 120 | N/A S1 | N/A 8 mm | N/A 60 mm | N/A 61 mm | N/A 15 mm |
N/A
2650 |
0 |
| DSF0.5-36 | $0.00 | N/A | N/A 0.5 | N/A 36 | N/A S1 | N/A 5 mm | N/A 18 mm | N/A 19 mm | N/A 13.5 mm |
N/A
2651 |
0 |
| DSF0.5-40 | $0.00 | N/A | N/A 0.5 | N/A 40 | N/A S1 | N/A 5 mm | N/A 20 mm | N/A 21 mm | N/A 13.5 mm |
N/A
2652 |
0 |
| DSF0.5-45 | $0.00 | N/A | N/A 0.5 | N/A 45 | N/A S1 | N/A 5 mm | N/A 22.5 mm | N/A 23.5 mm | N/A 13.5 mm |
N/A
2653 |
0 |
| DSF0.5-48 | $0.00 | N/A | N/A 0.5 | N/A 48 | N/A S1 | N/A 5 mm | N/A 24 mm | N/A 25 mm | N/A 13.5 mm |
N/A
2654 |
0 |
| DSF0.5-50 | $0.00 | N/A | N/A 0.5 | N/A 50 | N/A S1 | N/A 5 mm | N/A 25 mm | N/A 26 mm | N/A 13.5 mm |
N/A
2655 |
0 |
| DSF0.5-60 | $0.00 | N/A | N/A 0.5 | N/A 60 | N/A S1 | N/A 5 mm | N/A 30 mm | N/A 31 mm | N/A 13.5 mm |
N/A
2656 |
0 |
| DSF0.5-64 | $0.00 | N/A | N/A 0.5 | N/A 64 | N/A S1 | N/A 5 mm | N/A 32 mm | N/A 33 mm | N/A 13.5 mm |
N/A
2657 |
0 |
| DSF0.5-70 | $0.00 | N/A | N/A 0.5 | N/A 70 | N/A S1 | N/A 5 mm | N/A 35 mm | N/A 36 mm | N/A 13.5 mm |
N/A
2658 |
0 |
| DSF0.5-80 | $0.00 | N/A | N/A 0.5 | N/A 80 | N/A S1 | N/A 5 mm | N/A 40 mm | N/A 41 mm | N/A 13.5 mm |
N/A
2659 |
0 |
| DSF0.5-90 | $0.00 | N/A | N/A 0.5 | N/A 90 | N/A S1 | N/A 8 mm | N/A 45 mm | N/A 46 mm | N/A 15 mm |
N/A
2660 |
0 |
| DSF1-100 | $0.00 | N/A | N/A 1 | N/A 100 | N/A S1 | N/A 8 mm | N/A 100 mm | N/A 102 mm | N/A 16 mm |
N/A
2661 |
0 |
| DSF1-20 | $0.00 | N/A | N/A 1 | N/A 20 | N/A S1 | N/A 5 mm | N/A 20 mm | N/A 22 mm | N/A 14.5 mm |
N/A
2662 |
0 |
| DSF1-24 | $0.00 | N/A | N/A 1 | N/A 24 | N/A S1 | N/A 5 mm | N/A 24 mm | N/A 26 mm | N/A 14.5 mm |
N/A
2663 |
0 |
| DSF1-25 | $0.00 | N/A | N/A 1 | N/A 25 | N/A S1 | N/A 5 mm | N/A 25 mm | N/A 27 mm | N/A 14.5 mm |
N/A
2664 |
0 |
| DSF1-28 | $0.00 | N/A | N/A 1 | N/A 28 | N/A S1 | N/A 5 mm | N/A 28 mm | N/A 30 mm | N/A 14.5 mm |
N/A
2665 |
0 |
| DSF1-30 | $0.00 | N/A | N/A 1 | N/A 30 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 16 mm |
N/A
2666 |
0 |
| DSF1-32 | $0.00 | N/A | N/A 1 | N/A 32 | N/A S1 | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 16 mm |
N/A
2667 |
0 |
| DSF1-35 | $0.00 | N/A | N/A 1 | N/A 35 | N/A S1 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 16 mm |
N/A
2668 |
0 |
| DSF1-36 | $0.00 | N/A | N/A 1 | N/A 36 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 16 mm |
N/A
2669 |
0 |
| DSF1-40 | $0.00 | N/A | N/A 1 | N/A 40 | N/A S1 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 16 mm |
N/A
2670 |
0 |
| DSF1-45 | $0.00 | N/A | N/A 1 | N/A 45 | N/A S1 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 16 mm |
N/A
2671 |
0 |
| DSF1-48 | $0.00 | N/A | N/A 1 | N/A 48 | N/A S1 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 16 mm |
N/A
2672 |
0 |
| DSF1-50 | $0.00 | N/A | N/A 1 | N/A 50 | N/A S1 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 16 mm |
N/A
2673 |
0 |
Unit of Measure
1 2