These fine pitch, acetal spur gears have an integral stainless steel hub locking mechanism which enables the gear to be fastened to the shaft without any keys or set screws.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
DSF - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

DSF1-60 $0.00 N/A N/A 1 N/A 60 N/A S1 N/A 8 mm N/A 60 mm N/A 62 mm N/A 16 mm N/A
2674
0
DSF1-64 $0.00 N/A N/A 1 N/A 64 N/A S1 N/A 8 mm N/A 64 mm N/A 66 mm N/A 16 mm N/A
2675
0
DSF1-70 $0.00 N/A N/A 1 N/A 70 N/A S1 N/A 8 mm N/A 70 mm N/A 72 mm N/A 16 mm N/A
2676
0
DSF1-80 $0.00 N/A N/A 1 N/A 80 N/A S1 N/A 8 mm N/A 80 mm N/A 82 mm N/A 16 mm N/A
2677
0
DSF1-90 $0.00 N/A N/A 1 N/A 90 N/A S1 N/A 8 mm N/A 90 mm N/A 92 mm N/A 16 mm N/A
2678
0
Unit of Measure
1 2