Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
BSS - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.5-15A $8.53 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 15 N/A S3T N/A 3 mm N/A 7.5 mm N/A 8.5 mm N/A 14 mm N/A
1633
8.53
BSS0.5-16A $8.54 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 16 N/A S3T N/A 3 mm N/A 8 mm N/A 9 mm N/A 14 mm N/A
1634
8.54
BSS0.5-17A $9.16 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 17 N/A S3T N/A 3 mm N/A 8.5 mm N/A 9.5 mm N/A 14 mm N/A
1635
9.16
BSS0.5-18A $9.46 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 18 N/A S3T N/A 3 mm N/A 9 mm N/A 10 mm N/A 14 mm N/A
1636
9.46
BSS0.5-19A $9.92 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 19 N/A S3T N/A 3 mm N/A 9.5 mm N/A 10.5 mm N/A 14 mm N/A
1637
9.92
BSS0.5-20 $8.96 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 20 N/A S1 N/A 4 mm N/A 10 mm N/A 11 mm N/A 10 mm N/A
1638
8.96
BSS0.5-20A $9.78 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 20 N/A S3T N/A 3 mm N/A 10 mm N/A 11 mm N/A 14 mm N/A
1639
9.78
BSS0.5-20B $10.38 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 20 N/A S3T N/A 4 mm N/A 10 mm N/A 11 mm N/A 14 mm N/A
1640
10.38
BSS0.5-21A $10.39 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 21 N/A S3T N/A 3 mm N/A 10.5 mm N/A 11.5 mm N/A 14 mm N/A
1641
10.39
BSS0.5-22A $10.34 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 22 N/A S1T N/A 3 mm N/A 11 mm N/A 12 mm N/A 10 mm N/A
1642
10.34
BSS0.5-23A $10.66 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 23 N/A S1T N/A 3 mm N/A 11.5 mm N/A 12.5 mm N/A 10 mm N/A
1643
10.66
BSS0.5-24A $10.79 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 24 N/A S1T N/A 3 mm N/A 12 mm N/A 13 mm N/A 10 mm N/A
1644
10.79
BSS0.5-24B $10.78 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 24 N/A S1T N/A 4 mm N/A 12 mm N/A 13 mm N/A 10 mm N/A
1645
10.78
BSS0.5-25 $10.80 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 25 N/A S1 N/A 4 mm N/A 12.5 mm N/A 13.5 mm N/A 10 mm N/A
1646
10.8
BSS0.5-25A $11.25 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 25 N/A S1T N/A 3 mm N/A 12.5 mm N/A 13.5 mm N/A 10 mm N/A
1647
11.25
BSS0.5-25B $11.40 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 25 N/A S1T N/A 4 mm N/A 12.5 mm N/A 13.5 mm N/A 10 mm N/A
1648
11.4
BSS0.5-26A $11.41 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 26 N/A S1T N/A 3 mm N/A 13 mm N/A 14 mm N/A 10 mm N/A
1649
11.41
BSS0.5-27A $11.98 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 27 N/A S1T N/A 3 mm N/A 13.5 mm N/A 14.5 mm N/A 10 mm N/A
1650
11.98
BSS0.5-28A $12.00 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 28 N/A S1T N/A 3 mm N/A 14 mm N/A 15 mm N/A 10 mm N/A
1651
12
BSS0.5-29A $12.01 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 29 N/A S1T N/A 3 mm N/A 14.5 mm N/A 15.5 mm N/A 10 mm N/A
1652
12.01
BSS0.5-30 $11.87 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 30 N/A S1 N/A 4 mm N/A 15 mm N/A 16 mm N/A 10 mm N/A
1653
11.87
BSS0.5-30A $12.46 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 30 N/A S1T N/A 3 mm N/A 15 mm N/A 16 mm N/A 10 mm N/A
1654
12.46
BSS0.5-30B $12.45 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 30 N/A S1T N/A 4 mm N/A 15 mm N/A 16 mm N/A 10 mm N/A
1655
12.45
BSS0.5-30C $12.45 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 30 N/A S1T N/A 5 mm N/A 15 mm N/A 16 mm N/A 10 mm N/A
1656
12.45
BSS0.5-32A $13.21 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 32 N/A S1T N/A 4 mm N/A 16 mm N/A 17 mm N/A 10 mm N/A
1657
13.21
Unit of Measure
1 2 3 4 5