Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
BSS - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.5-34A $13.54 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 34 N/A S1T N/A 4 mm N/A 17 mm N/A 18 mm N/A 10 mm N/A
1658
13.54
BSS0.5-35A $14.12 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 35 N/A S1T N/A 4 mm N/A 17.5 mm N/A 18.5 mm N/A 10 mm N/A
1659
14.12
BSS0.5-36A $14.44 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 36 N/A S1T N/A 4 mm N/A 18 mm N/A 19 mm N/A 10 mm N/A
1660
14.44
BSS0.5-38A $15.17 N/A N/A Finished N/A 0.5 N/A 38 N/A S1T N/A 4 mm N/A 19 mm N/A 20 mm N/A 10 mm N/A
1661
15.17
BSS0.5-40 $14.61 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 40 N/A S1 N/A 4 mm N/A 20 mm N/A 21 mm N/A 10 mm N/A
1662
14.61
BSS0.5-40A $15.48 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 40 N/A S1T N/A 4 mm N/A 20 mm N/A 21 mm N/A 10 mm N/A
1663
15.48
BSS0.5-40B $15.47 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 40 N/A S1T N/A 5 mm N/A 20 mm N/A 21 mm N/A 10 mm N/A
1664
15.47
BSS0.5-50A $18.30 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 50 N/A S1T N/A 4 mm N/A 25 mm N/A 26 mm N/A 10 mm N/A
1665
18.3
BSS0.5-50B $18.29 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 50 N/A S1T N/A 5 mm N/A 25 mm N/A 26 mm N/A 10 mm N/A
1666
18.29
BSS0.5-60A $21.85 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 60 N/A S1T N/A 5 mm N/A 30 mm N/A 31 mm N/A 10 mm N/A
1667
21.85
BSS0.5-60B $21.84 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 60 N/A S1T N/A 6 mm N/A 30 mm N/A 31 mm N/A 10 mm N/A
1668
21.84
BSS0.5-70A $26.31 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 70 N/A S1T N/A 5 mm N/A 35 mm N/A 36 mm N/A 10 mm N/A
1669
26.31
BSS0.5-70B $26.30 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 70 N/A S1T N/A 6 mm N/A 35 mm N/A 36 mm N/A 10 mm N/A
1670
26.3
BSS0.5-80A $30.86 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 80 N/A S1T N/A 5 mm N/A 40 mm N/A 41 mm N/A 10 mm N/A
1671
30.86
BSS0.5-80B $30.86 N/A CAD Icon (for items table) N/A Finished N/A 0.5 N/A 80 N/A S1T N/A 6 mm N/A 40 mm N/A 41 mm N/A 10 mm N/A
1672
30.86
BSS0.8-15A $10.79 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 15 N/A S1T N/A 4 mm N/A 12 mm N/A 13.6 mm N/A 12 mm N/A
1673
10.79
BSS0.8-16A $11.26 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 16 N/A S1T N/A 4 mm N/A 12.8 mm N/A 14.4 mm N/A 12 mm N/A
1674
11.26
BSS0.8-17A $11.57 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 17 N/A S1T N/A 4 mm N/A 13.6 mm N/A 15.2 mm N/A 12 mm N/A
1675
11.57
BSS0.8-18A $12.31 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 18 N/A S1T N/A 4 mm N/A 14.4 mm N/A 16 mm N/A 12 mm N/A
1676
12.31
BSS0.8-19A $13.20 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 19 N/A S1T N/A 4 mm N/A 15.2 mm N/A 16.8 mm N/A 12 mm N/A
1677
13.2
BSS0.8-20 $12.21 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 20 N/A S1 N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
1678
12.21
BSS0.8-20A $13.21 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 20 N/A S1T N/A 4 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
1679
13.21
BSS0.8-20B $13.20 N/A N/A Finished N/A 0.8 N/A 20 N/A S1T N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
1680
13.2
BSS0.8-21A $13.70 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 21 N/A S1T N/A 5 mm N/A 16.8 mm N/A 18.4 mm N/A 12 mm N/A
1681
13.7
BSS0.8-22A $13.99 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 22 N/A S1T N/A 5 mm N/A 17.6 mm N/A 19.2 mm N/A 12 mm N/A
1682
13.99
Unit of Measure
1 2 3 4 5