Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
BSS - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.8-23A $14.71 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 23 N/A S1T N/A 5 mm N/A 18.4 mm N/A 20 mm N/A 12 mm N/A
1683
14.71
BSS0.8-24A $16.90 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 24 N/A S1T N/A 4 mm N/A 19.2 mm N/A 20.8 mm N/A 12 mm N/A
1684
16.9
BSS0.8-24B $16.89 N/A N/A Finished N/A 0.8 N/A 24 N/A S1T N/A 5 mm N/A 19.2 mm N/A 20.8 mm N/A 12 mm N/A
1685
16.89
BSS0.8-25 $15.94 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 25 N/A S1 N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
1686
15.94
BSS0.8-25A $16.91 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 25 N/A S1T N/A 4 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
1687
16.91
BSS0.8-25B $16.90 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 25 N/A S1T N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
1688
16.9
BSS0.8-26A $17.24 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 26 N/A S1T N/A 5 mm N/A 20.8 mm N/A 22.4 mm N/A 12 mm N/A
1689
17.24
BSS0.8-27A $17.55 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 27 N/A S1T N/A 5 mm N/A 21.6 mm N/A 23.2 mm N/A 12 mm N/A
1690
17.55
BSS0.8-28A $17.67 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 28 N/A S1T N/A 5 mm N/A 22.4 mm N/A 24 mm N/A 12 mm N/A
1691
17.67
BSS0.8-29A $18.01 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 29 N/A S1T N/A 5 mm N/A 23.2 mm N/A 24.8 mm N/A 12 mm N/A
1692
18.01
BSS0.8-30 $17.47 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 30 N/A S1 N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
1693
17.47
BSS0.8-30A $18.19 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 30 N/A S1T N/A 4 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
1694
18.19
BSS0.8-30B $18.45 N/A N/A Finished N/A 0.8 N/A 30 N/A S1T N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
1695
18.45
BSS0.8-30C $18.44 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 30 N/A S1T N/A 6 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
1696
18.44
BSS0.8-32A $18.67 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 32 N/A S1T N/A 5 mm N/A 25.6 mm N/A 27.2 mm N/A 12 mm N/A
1697
18.67
BSS0.8-34A $18.79 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 34 N/A S1T N/A 5 mm N/A 27.2 mm N/A 28.8 mm N/A 12 mm N/A
1698
18.79
BSS0.8-35A $19.30 N/A N/A Finished N/A 0.8 N/A 35 N/A S1T N/A 5 mm N/A 28 mm N/A 29.6 mm N/A 12 mm N/A
1699
19.3
BSS0.8-36A $20.17 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 36 N/A S1T N/A 5 mm N/A 28.8 mm N/A 30.4 mm N/A 12 mm N/A
1700
20.17
BSS0.8-38A $21.88 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 38 N/A S1T N/A 5 mm N/A 30.4 mm N/A 32 mm N/A 12 mm N/A
1701
21.88
BSS0.8-40 $20.82 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 40 N/A S1 N/A 5 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
1702
20.82
BSS0.8-40A $22.25 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 40 N/A S1T N/A 5 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
1703
22.25
BSS0.8-40B $22.24 N/A N/A Finished N/A 0.8 N/A 40 N/A S1T N/A 6 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
1704
22.24
BSS0.8-50A $33.02 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 50 N/A S1T N/A 5 mm N/A 40 mm N/A 41.6 mm N/A 12 mm N/A
1705
33.02
BSS0.8-50B $33.02 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 50 N/A S1T N/A 6 mm N/A 40 mm N/A 41.6 mm N/A 12 mm N/A
1706
33.02
BSS0.8-60A $33.71 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 60 N/A S1T N/A 5 mm N/A 48 mm N/A 49.6 mm N/A 12 mm N/A
1707
33.71
Unit of Measure
1 2 3 4 5