Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
BSS - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.8-60B $33.70 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 60 N/A S1T N/A 6 mm N/A 48 mm N/A 49.6 mm N/A 12 mm N/A
1708
33.7
BSS1-15A $13.13 N/A N/A Finished N/A 1 N/A 15 N/A S3T N/A 4 mm N/A 15 mm N/A 17 mm N/A 14 mm N/A
1709
13.13
BSS1-15B $13.12 N/A N/A Finished N/A 1 N/A 15 N/A S3T N/A 5 mm N/A 15 mm N/A 17 mm N/A 14 mm N/A
1710
13.12
BSS1-16A $13.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 16 N/A S1T N/A 4 mm N/A 16 mm N/A 18 mm N/A 14 mm N/A
1711
13.97
BSS1-16B $13.96 N/A N/A Finished N/A 1 N/A 16 N/A S1T N/A 5 mm N/A 16 mm N/A 18 mm N/A 14 mm N/A
1712
13.96
BSS1-17A $13.99 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 17 N/A S1T N/A 6 mm N/A 17 mm N/A 19 mm N/A 14 mm N/A
1713
13.99
BSS1-18A $15.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S1T N/A 5 mm N/A 18 mm N/A 20 mm N/A 14 mm N/A
1714
15.64
BSS1-18B $15.63 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S1T N/A 6 mm N/A 18 mm N/A 20 mm N/A 14 mm N/A
1715
15.63
BSS1-19A $16.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 19 N/A S1T N/A 6 mm N/A 19 mm N/A 21 mm N/A 14 mm N/A
1716
16.08
BSS1-20A $16.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S1T N/A 4 mm N/A 20 mm N/A 22 mm N/A 14 mm N/A
1717
16.25
BSS1-20B $16.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S1T N/A 5 mm N/A 20 mm N/A 22 mm N/A 14 mm N/A
1718
16.24
BSS1-20C $16.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S1T N/A 6 mm N/A 20 mm N/A 22 mm N/A 14 mm N/A
1719
16.23
BSS1-21A $17.44 N/A N/A Finished N/A 1 N/A 21 N/A S1T N/A 6 mm N/A 21 mm N/A 23 mm N/A 14 mm N/A
1720
17.44
BSS1-22A $17.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 22 N/A S1T N/A 6 mm N/A 22 mm N/A 24 mm N/A 14 mm N/A
1721
17.71
BSS1-23A $17.76 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 23 N/A S1T N/A 6 mm N/A 23 mm N/A 25 mm N/A 14 mm N/A
1722
17.76
BSS1-24A $18.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S1T N/A 5 mm N/A 24 mm N/A 26 mm N/A 14 mm N/A
1723
18.08
BSS1-24B $18.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S1T N/A 6 mm N/A 24 mm N/A 26 mm N/A 14 mm N/A
1724
18.08
BSS1-24C $18.05 N/A N/A Finished N/A 1 N/A 24 N/A S1T N/A 8 mm N/A 24 mm N/A 26 mm N/A 14 mm N/A
1725
18.05
BSS1-25A $19.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 5 mm N/A 25 mm N/A 27 mm N/A 14 mm N/A
1726
19.97
BSS1-25B $19.96 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 6 mm N/A 25 mm N/A 27 mm N/A 14 mm N/A
1727
19.96
BSS1-25C $19.94 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 14 mm N/A
1728
19.94
BSS1-26A $20.14 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A S1T N/A 6 mm N/A 26 mm N/A 28 mm N/A 14 mm N/A
1729
20.14
BSS1-26B $20.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A S1T N/A 8 mm N/A 26 mm N/A 28 mm N/A 14 mm N/A
1730
20.12
BSS1-27A $20.30 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 27 N/A S1T N/A 6 mm N/A 27 mm N/A 29 mm N/A 14 mm N/A
1731
20.3
BSS1-28A $21.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1T N/A 6 mm N/A 28 mm N/A 30 mm N/A 14 mm N/A
1732
21.24
Unit of Measure
1 2 3 4 5