Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
BSS - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS1-29A $21.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 29 N/A S1T N/A 8 mm N/A 29 mm N/A 31 mm N/A 14 mm N/A
1733
21.36
BSS1-30A $21.69 N/A N/A Finished N/A 1 N/A 30 N/A S1T N/A 5 mm N/A 30 mm N/A 32 mm N/A 14 mm N/A
1734
21.69
BSS1-30B $21.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 6 mm N/A 30 mm N/A 32 mm N/A 14 mm N/A
1735
21.68
BSS1-30C $21.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 14 mm N/A
1736
21.65
BSS1-30D $24.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 10 mm N/A 30 mm N/A 32 mm N/A 14 mm N/A
1737
24.95
BSS1-32A $23.06 N/A N/A Finished N/A 1 N/A 32 N/A S1T N/A 5 mm N/A 32 mm N/A 34 mm N/A 14 mm N/A
1738
23.06
BSS1-32B $23.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 6 mm N/A 32 mm N/A 34 mm N/A 14 mm N/A
1739
23.05
BSS1-32C $23.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 8 mm N/A 32 mm N/A 34 mm N/A 14 mm N/A
1740
23.02
BSS1-32D $26.42 N/A N/A Finished N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 14 mm N/A
1741
26.42
BSS1-34A $25.98 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 34 N/A S1T N/A 8 mm N/A 34 mm N/A 36 mm N/A 14 mm N/A
1742
25.98
BSS1-35A $26.00 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1T N/A 8 mm N/A 35 mm N/A 37 mm N/A 14 mm N/A
1743
26
BSS1-35B $29.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 14 mm N/A
1744
29.37
BSS1-36A $26.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1T N/A 8 mm N/A 36 mm N/A 38 mm N/A 14 mm N/A
1745
26.32
BSS1-36B $29.68 N/A N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 14 mm N/A
1746
29.68
BSS1-38A $34.70 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 38 N/A S1T N/A 8 mm N/A 38 mm N/A 40 mm N/A 14 mm N/A
1747
34.7
BSS1-40A $34.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1T N/A 6 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
1748
34.93
BSS1-40B $34.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1T N/A 8 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
1749
34.91
BSS1-40C $37.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
1750
37.89
BSS1-50A $35.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1T N/A 6 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
1751
35.41
BSS1-50B $35.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1T N/A 8 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
1752
35.32
BSS1-50C $38.49 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 10 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
1753
38.49
Unit of Measure
1 2 3 4 5