The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG3-18J17 $107.27 N/A N/A 3 N/A 18 N/A S5K N/A 17 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
23257
107.27
SSAG3-18J18 $107.27 N/A N/A 3 N/A 18 N/A S5K N/A 18 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
23258
107.27
SSAG3-18J19 $107.27 N/A N/A 3 N/A 18 N/A S5K N/A 19 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
23259
107.27
SSAG3-18J20 $107.27 N/A N/A 3 N/A 18 N/A S5K N/A 20 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
23260
107.27
SSAG3-18J22 $107.27 N/A N/A 3 N/A 18 N/A S5K N/A 22 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
23261
107.27
SSAG3-20 $0.00 N/A N/A 3 N/A 20 N/A S5 N/A 15 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23262
N/A
{0}USD
SSAG3-20J15 $91.88 N/A N/A 3 N/A 20 N/A S5K N/A 15 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23263
91.88
SSAG3-20J16 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 16 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23264
112.27
SSAG3-20J17 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 17 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23265
112.27
SSAG3-20J18 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 18 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23266
112.27
SSAG3-20J19 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 19 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23267
112.27
SSAG3-20J20 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 20 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23268
112.27
SSAG3-20J22 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 22 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23269
112.27
SSAG3-20J25 $112.27 N/A N/A 3 N/A 20 N/A S5K N/A 25 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
23270
112.27
SSAG3-25 $0.00 N/A N/A 3 N/A 25 N/A S5 N/A 20 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23271
N/A
{0}USD
SSAG3-25J20 $111.63 N/A N/A 3 N/A 25 N/A S5K N/A 20 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23272
111.63
SSAG3-25J22 $133.73 N/A N/A 3 N/A 25 N/A S5K N/A 22 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23273
133.73
SSAG3-25J25 $133.73 N/A N/A 3 N/A 25 N/A S5K N/A 25 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23274
133.73
SSAG3-25J28 $133.73 N/A N/A 3 N/A 25 N/A S5K N/A 28 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23275
133.73
SSAG3-25J30 $133.73 N/A N/A 3 N/A 25 N/A S5K N/A 30 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23276
133.73
SSAG3-25J32 $133.73 N/A N/A 3 N/A 25 N/A S5K N/A 32 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
23277
133.73
SSAG3-30 $0.00 N/A N/A 3 N/A 30 N/A S5 N/A 20 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23278
N/A
{0}USD
SSAG3-30J20 $133.80 N/A N/A 3 N/A 30 N/A S5K N/A 20 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23279
133.8
SSAG3-30J22 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 22 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23280
157.42
SSAG3-30J25 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 25 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23281
157.42
Unit of Measure
« 11 12 13 14 15 »