The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG3-30J28 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 28 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23282
157.42
SSAG3-30J30 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 30 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23283
157.42
SSAG3-30J32 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 32 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23284
157.42
SSAG3-30J35 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 35 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23285
157.42
SSAG3-30J40 $157.42 N/A N/A 3 N/A 30 N/A S5K N/A 40 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
23286
157.42
SSAG3-32 $0.00 N/A N/A 3 N/A 32 N/A S5 N/A 25 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23287
N/A
{0}USD
SSAG3-32J25 $149.28 N/A N/A 3 N/A 32 N/A S5K N/A 25 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23288
149.28
SSAG3-32J28 $172.58 N/A N/A 3 N/A 32 N/A S5K N/A 28 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23289
172.58
SSAG3-32J30 $172.58 N/A N/A 3 N/A 32 N/A S5K N/A 30 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23290
172.58
SSAG3-32J32 $172.58 N/A N/A 3 N/A 32 N/A S5K N/A 32 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23291
172.58
SSAG3-32J35 $172.58 N/A N/A 3 N/A 32 N/A S5K N/A 35 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23292
172.58
SSAG3-32J40 $172.58 N/A N/A 3 N/A 32 N/A S5K N/A 40 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
23293
172.58
SSAG3-36 $0.00 N/A N/A 3 N/A 36 N/A S5 N/A 25 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23294
N/A
{0}USD
SSAG3-36J25 $170.75 N/A N/A 3 N/A 36 N/A S5K N/A 25 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23295
170.75
SSAG3-36J28 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 28 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23296
193.78
SSAG3-36J30 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 30 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23297
193.78
SSAG3-36J32 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 32 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23298
193.78
SSAG3-36J35 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 35 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23299
193.78
SSAG3-36J40 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 40 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23300
193.78
SSAG3-36J45 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 45 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23301
193.78
SSAG3-36J50 $193.78 N/A N/A 3 N/A 36 N/A S5K N/A 50 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
23302
193.78
SSAG3-40 $0.00 N/A N/A 3 N/A 40 N/A S5 N/A 25 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
23303
N/A
{0}USD
SSAG3-40J25 $190.67 N/A N/A 3 N/A 40 N/A S5K N/A 25 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
23304
190.67
SSAG3-40J28 $213.43 N/A N/A 3 N/A 40 N/A S5K N/A 28 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
23305
213.43
SSAG3-40J30 $213.43 N/A N/A 3 N/A 40 N/A S5K N/A 30 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
23306
213.43
Unit of Measure
« 11 12 13 14 15 »