The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 16 17 18 19 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG4-36J45 $283.90 N/A N/A 4 N/A 36 N/A S5K N/A 45 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
23382
283.9
SSAG4-36J50 $283.90 N/A N/A 4 N/A 36 N/A S5K N/A 50 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
23383
283.9
SSAG4-36J55 $305.17 N/A N/A 4 N/A 36 N/A S5K N/A 55 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
23384
305.17
SSAG4-36J60 $305.17 N/A N/A 4 N/A 36 N/A S5K N/A 60 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
23385
305.17
SSAG4-36J65 $310.80 N/A N/A 4 N/A 36 N/A S5K N/A 65 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
23386
310.8
SSAG4-40 $0.00 N/A N/A 4 N/A 40 N/A S5 N/A 25 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23387
N/A
{0}USD
SSAG4-40J25 $299.33 N/A N/A 4 N/A 40 N/A S5K N/A 25 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23388
299.33
SSAG4-40J28 $316.14 N/A N/A 4 N/A 40 N/A S5K N/A 28 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23389
316.14
SSAG4-40J30 $316.14 N/A N/A 4 N/A 40 N/A S5K N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23390
316.14
SSAG4-40J32 $319.82 N/A N/A 4 N/A 40 N/A S5K N/A 32 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23391
319.82
SSAG4-40J35 $319.82 N/A N/A 4 N/A 40 N/A S5K N/A 35 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23392
319.82
SSAG4-40J40 $319.82 N/A N/A 4 N/A 40 N/A S5K N/A 40 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23393
319.82
SSAG4-40J45 $325.05 N/A N/A 4 N/A 40 N/A S5K N/A 45 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23394
325.05
SSAG4-40J50 $325.05 N/A N/A 4 N/A 40 N/A S5K N/A 50 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23395
325.05
SSAG4-40J55 $346.05 N/A N/A 4 N/A 40 N/A S5K N/A 55 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23396
346.05
SSAG4-40J60 $346.05 N/A N/A 4 N/A 40 N/A S5K N/A 60 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23397
346.05
SSAG4-40J65 $351.63 N/A N/A 4 N/A 40 N/A S5K N/A 65 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23398
351.63
SSAG4-40J70 $351.63 N/A N/A 4 N/A 40 N/A S5K N/A 70 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23399
351.63
SSAG4-40J75 $353.79 N/A N/A 4 N/A 40 N/A S5K N/A 75 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
23400
353.79
SSAG4-50 $0.00 N/A N/A 4 N/A 50 N/A S5 N/A 25 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23401
N/A
{0}USD
SSAG4-50J25 $395.58 N/A N/A 4 N/A 50 N/A S5K N/A 25 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23402
395.58
SSAG4-50J28 $411.77 N/A N/A 4 N/A 50 N/A S5K N/A 28 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23403
411.77
SSAG4-50J30 $411.77 N/A N/A 4 N/A 50 N/A S5K N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23404
411.77
SSAG4-50J32 $415.32 N/A N/A 4 N/A 50 N/A S5K N/A 32 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23405
415.32
SSAG4-50J35 $415.32 N/A N/A 4 N/A 50 N/A S5K N/A 35 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
23406
415.32
Unit of Measure
« 16 17 18 19